990-6392E-001

Recommended Bolt and Lug Sizes

Cable size Terminal bolt diameter Cable lug type
16 mm2 M10x35mm KST TLK16-10
25 mm2 M10x35mm KST TLK25-10
35 mm2 M10x35mm KST TLK35-10
50 mm2 M10x35mm KST TLK50-10
70 mm2 M10x35mm KST TLK70-10
95 mm2 M10x35mm KST TLK95-10
120 mm2 M10x35mm KST TLK120-10
150 mm2 M10x35mm KST TLK150-10
185 mm2 M10x35mm KST TLK185-10
240 mm2 M10x35mm KST TLK240-10
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?