Specifications
| NOTICE |
|---|
|
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.
|
Recommended Cable Sizes
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum
allowable cable size is 185 mm².
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
PE size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be used in accordance with the correction factors of the IEC.
Easy UPS 3S – 3:1 UPS System
| UPS rating | 3+0 parallel capacity | 2+0 parallel capacity 2+1 parallel redundant |
1+0 single 1+1 parallel redundant |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Per phase (mm²) | Neutral (mm2) | PE (mm²) | Per phase (mm²) | Neutral (mm2) | PE (mm²) | Per phase (mm²) | Neutral (mm2) | PE (mm²) | ||
| 10 kVA | Load |
50 |
50 |
25 |
35 |
35 |
16 |
16 |
16 |
16 |
| Input (single mains)/ bypass (dual mains) |
50 |
50 |
25 |
35 |
35 |
16 |
16 |
16 |
16 |
|
| UPS output |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
|
| 15 kVA | Load |
2x50 |
2x50 |
50 |
50 |
50 |
25 |
25 |
25 |
16 |
| Input (single mains)/ bypass (dual mains) |
2x50 |
2x50 |
50 |
50 |
50 |
25 |
25 |
25 |
16 |
|
| UPS output |
25 |
25 |
16 |
25 |
25 |
16 |
25 |
25 |
16 |
|
| 20 kVA | Load |
2x70 |
2x70 |
70 |
2x35 |
2x35 |
35 |
35 |
35 |
16 |
| Input (single mains)/ bypass (dual mains) |
2x70 |
2x70 |
70 |
2x35 |
2x35 |
35 |
35 |
35 |
16 |
|
| UPS output |
35 |
35 |
16 |
35 |
35 |
16 |
35 |
35 |
16 |
|
| 30 kVA | Load |
3x70 |
3x70 |
2x70 |
2x70 |
2x70 |
70 |
50 |
50 |
25 |
| Input (single mains)/ bypass (dual mains) |
3x70 |
3x70 |
2x70 |
2x70 |
2x70 |
70 |
50 |
50 |
25 |
|
| UPS output |
50 |
50 |
25 |
50 |
50 |
25 |
50 |
50 |
25 |
|
Easy UPS 3S – 3:3 UPS System
| UPS rating | 3+0 parallel capacity | 2+0 parallel capacity 2+1 parallel redundant |
1+0 single 1+1 parallel redundant |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Per phase (mm²) | Neutral (mm2) | PE (mm²) | Per phase (mm²) | Neutral (mm2) | PE (mm²) | Per phase (mm²) | Neutral (mm2) | PE (mm²) | ||
| 10 kVA | Load |
16 |
16 |
16 |
10 |
10 |
10 |
6 |
6 |
6 |
| Input (single mains)/ bypass (dual mains) |
16 |
16 |
16 |
10 |
10 |
10 |
6 |
6 |
6 |
|
| UPS output |
6 |
6 |
6 |
6 |
6 |
6 |
6 |
6 |
6 |
|
| 15 kVA | Load |
16 |
2x16 |
16 |
16 |
16 |
16 |
6 |
6 |
6 |
| Input (single mains)/ bypass (dual mains) |
16 |
2x16 |
16 |
16 |
16 |
16 |
6 |
6 |
6 |
|
| UPS output |
6 |
6 |
6 |
6 |
6 |
6 |
6 |
6 |
6 |
|
| 20 kVA | Load |
25 |
2x25 |
16 |
16 |
2x16 |
16 |
10 |
10 |
10 |
| Input (single mains)/ bypass (dual mains) |
25 |
2x25 |
16 |
16 |
2x16 |
16 |
10 |
10 |
10 |
|
| UPS output |
10 |
10 |
10 |
10 |
10 |
10 |
10 |
10 |
10 |
|
| 30 kVA | Load |
70 |
2x70 |
35 |
25 |
2x25 |
16 |
16 |
16 |
16 |
| Input (single mains)/ bypass (dual mains) |
70 |
2x70 |
35 |
25 |
2x25 |
16 |
16 |
16 |
16 |
|
| UPS output |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
|
| 40 kVA | Load |
95 |
2x95 |
50 |
50 |
2x50 |
25 |
25 |
25 |
16 |
| Input (single mains)/ bypass (dual mains) |
95 |
2x95 |
50 |
50 |
2x50 |
25 |
25 |
25 |
16 |
|
| UPS output |
25 |
25 |
16 |
25 |
25 |
16 |
25 |
25 |
16 |
|
Easy UPS 3M – 3:3 UPS System
Recommended Upstream Protection
Easy UPS 3S – 3:1 UPS System
| UPS rating | 3+0 parallel capacity | 2+0 parallel capacity 2+1 parallel redundant |
1+0 single 1+1 parallel redundant |
||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Breaker type | Io | Ir | Isd/li | Breaker type | Io | Ir | Isd/li | Breaker type | Io | Ir | |
| 10 kVA |
CompactNSX160F 160A TM160D C16F3TM160 |
Fixed |
Fixed/100 |
– |
C120H-C-100A/ NSX100F 100A TMD C10F3TM100 |
Fixed |
Fixed/100 |
– |
iC65H-C-50A/ C60H-C-50A |
Fixed |
Fixed |
| 15 kVA |
CompactNSX250F TM250D C25F3TM250 |
250 |
225 |
5~10 In |
CompactNSX160F 160A TM160D C16F3TM160 |
Fixed |
Fixed/160 |
– |
C120H-C-80A / NSX100F 80A TM100D C10F3TM080 |
Fixed |
Fixed/80 |
| 20 kVA |
NSX400N mic2.3 ( C40N32D400) |
400 |
280 |
1.5-10 |
CompactNSX250F TM200D C25F3TM200 |
200 |
200 |
5-10 In |
C120H-C-100A/ NSX100F 100A TM100D C10F3TM100 |
Fixed |
Fixed/100 |
| 30 kVA |
NSX630N mic2.3 C63N32D630 |
630 |
448 |
1.5-10 |
NSX400N mic2.3 C40N32D400 |
400 |
280 |
1.5-10 |
CompactNSX160F 160A TM160D C16F3TM160 |
Fixed |
144 |
Easy UPS 3S – 3:3 UPS System
| UPS rating | 3+0 parallel capacity | 2+0 parallel capacity 2+1 parallel redundant |
1+0 single 1+1 parallel redundant |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Breaker type | Io | Ir | Isd | Breaker type | Io | Ir | Isd | Breaker type | Io | Ir | Isd | |
| 10 kVA |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
Fixed |
Fixed |
Fixed |
iC65H-C-40A / C60H-C-40A |
Fixed |
Fixed |
Fixed |
iC65H-C-20A / C60H-C-20A |
Fixed |
Fixed |
Fixed |
| 15 kVA |
C120H-C-100A / NSX100F TM100D 100A C10F3TM100 |
Fixed/100 |
Fixed/100 |
Fixed |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
Fixed |
Fixed |
Fixed |
iC65H-C-32A / C60H-C-32A |
Fixed |
Fixed |
Fixed |
| 20 kVA |
Compact NSX160F TM125D ( C16F3TM125) |
Fixed |
125 |
Fixed |
C120H-C-80A / NSX100F TM80D 80A C10F3TM080 |
Fixed |
Fixed/80 |
Fixed |
iC65H-C-40A / C60H-C-40A |
Fixed |
Fixed |
Fixed |
| 30 kVA |
NSX250N mic2.2 ( C25N32D250) |
250 |
200 |
1.5-10 |
Compact NSX160F TM125D (C16F3TM125 ) |
Fixed |
125 |
Fixed |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
Fixed |
Fixed |
Fixed |
| 40 kVA |
NSX250N mic2.2 ( C25N32D250) |
250 |
225 |
1.5-10 |
Compact NSX160F TM160D ( C16F3TM160) |
Fixed |
160 |
Fixed |
C120H-C-80A / NSX100F TM80D 80A C10F3TM080 |
Fixed |
Fixed/80 |
Fixed |
Easy UPS 3M
| UPS rating | 3+0 parallel capacity | 2+0 parallel capacity 2+1 parallel redundant |
1+0 single 1+1 parallel redundant |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Breaker type | Io | Ir | Isd | Breaker type | Io | Ir | Isd | Breaker type | Io | Ir | Isd | |
| 60 kVA | NSX400N mic2.3 | 320 | 320 | 1.5-10 | NSX250N mic2.3 | 200 | 200 | 1.5-10 | NSX100N TM100D | – | 100 | – |
| 80 kVA | NSX400N mic2.3 | 400 | 400 | 1.5-10 | NSX400N mic2.3 | 280 | 280 | 1.5-10 | NSX160N TM160D | – | 144 | – |
| 100 kVA | NSX630N mic2.3 | 500 | 500 | 1.5-10 | NSX400N mic2.3 | 320 | 320 | 1.5-10 | NSX160N TM160D | – | 160 | – |
| 120 kVA | NSX630N mic2.3 | 500 | 500 | 1.5-10 | NSX400N mic2.3 | 400 | 400 | 1.5-10 | NSX250N mic2.3 | 250 | 250 | 1.5-10 |
| 160 kVA | – | – | – | – | NSX630N mic2.3 | 500 | 500 | 1.5-10 | NSX400N mic2.3 | 320 | 320 | 1.5-10 |
| 200 kVA | – | – | – | – | NSX630N mic2.3 | 630 | 630 | 1.5-10 | NSX400N mic2.3 | 400 | 400 | 1.5-10 |
Recommended Bolt and Lug Sizes
| Cable Size | Terminal Bolt Diameter | Cable Lug Type |
|---|---|---|
| 16 mm² | M10 | KST TLK16-10 |
| 25 mm² | M10 | KST TLK25-10 |
| 35 mm² | M10 | KST TLK35-10 |
| 50 mm² | M10 | KST TLK50-10 |
| 70 mm² | M10 | KST TLK70-10 |
| 95 mm² | M10 | KST TLK95-10 |
| 120 mm² | M10 | KST TLK120-10 |
| 150 mm² | M10 | KST TLK150-10 |
| 185 mm² | M10 | KST TLK185-10 |
Torque Specifications
| Bolt Size | Torque |
| M10 | 30 Nm |
Parallel Maintenance Bypass Panel Weights and Dimensions
| Weight kg | Height mm | Width mm | Depth mm | |
|---|---|---|---|---|
| Parallel maintenance bypass panel E3MBPAR60K200H | 62 | 1000 | 700 | 320 |
Clearance
Environment
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C | -25 °C to 55 °C |
| Relative humidity | 0 – 95% non-condensing | 0 – 95% non-condensing |
| Protection class | IP20 | |
| Color | RAL 9003 | |
One Line Diagrams
| UIB | Unit input breaker |
| SSIB | Static switch input breaker |
| UOB | Unit output breaker |
| MBB | Maintenance bypass breaker |
| SIB | System isolation breaker |
| Ext. MBB | External maintenance bypass breaker |
DANGER