Specifications
NOTICE |
---|
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.
|
Classic Battery Cabinet Specifications
![]() |
---|
hazard of electric shock, explosion or arc flash
The classic battery cabinet must only be used with the Easy UPS 3M or the Easy UPS
3L.
Failure to follow these instructions will result in death or serious injury.
|
Commercial reference | Battery type | Breaker type | Number of battery blocks |
---|---|---|---|
E3MCBC7C | XP12-150 |
C25S4D + C254MG250D |
38 |
E3MCBC7D | XP12-240 |
C25S4D + C254MG250D |
36 |
E3MCBC10A | XP12-300 |
C40S4TM400D |
36 |
E3MCBC10B | XP12-350 |
C40S4TM400D |
36 |
E3MCBC10C | XP12-350 |
C40S4TM400D |
40 |
E3MCBC10D | XP12-300 |
C63S4TM600D |
2 x 36 |
E3MCBC10E | XP12-350 |
C63S4TM600D |
2 x 36 |
Trip Settings for 400 V
Easy UPS 3M 60-100 kVA UPS
Commercial reference | Breaker type | 60 kVA | 80 kVA | 100 kVA | |||
---|---|---|---|---|---|---|---|
Ir | Im | Ir | Im | Ir | Im | ||
E3MCBC7C | C25S4D + C254MG250D | 175 | 520 (fixed) | 200 | 520 (fixed) | – | – |
2 x E3MCBC7C | C25S4D + C254MG250D | 175 | 520 (fixed) | 175 | 520 (fixed) | 175 | 520 (fixed) |
E3MCBC7D | C25S4D + C254MG250D | 200 | 520 (fixed) | 250 | 520 (fixed) | 250 | 520 (fixed) |
2 x E3MCBC7D | C25S4D + C254MG250D | 175 | 520 (fixed) | 175 | 520 (fixed) | 175 | 520 (fixed) |
E3MCBC10A | C40S4TM400D | 280 | 1000 | 280 | 1000 | 320 | 1000 |
E3MCBC10B | C40S4TM400D | 280 | 1000 | 280 | 1000 | 320 | 1000 |
E3MCBC10C | C40S4TM400D | 280 | 1000 | 280 | 1000 | 280 | 1000 |
E3MCBC10D | Compact NSX630S DC (LV438274) | 420 | 1500 | 420 | 1500 | 420 | 1500 |
E3MCBC10E | Compact NSX630S DC (LV438274) | 420 | 1500 | 420 | 1500 | 420 | 1500 |
Easy UPS 3M 120-200 kVA UPS
Commercial reference | Breaker type | 120 kVA | 160 kVA | 200 kVA | |||
---|---|---|---|---|---|---|---|
Ir | Im | Ir | Im | Ir | Im | ||
2 x E3MCBC7C | C25S4D + C254MG250D | 200 | 520 (fixed) | – | – | – | – |
2 x E3MCBC7D | C25S4D + C254MG250D | 250 | 520 (fixed) | 250 | 520 (fixed) | – | – |
E3MCBC10A | C40S4TM400D | 360 | 1000 | – | – | – | – |
2 x E3MCBC10A | C40S4TM400D | 280 | 1000 | 280 | 1000 | 320 | 1000 |
E3MCBC10B | C40S4TM400D | 360 | 1000 | – | – | – | – |
2 x E3MCBC10B | C40S4TM400D | 280 | 1000 | 280 | 1000 | 320 | 1000 |
E3MCBC10C | C40S4TM400D | 320 | 1000 | 400 | 1000 | 400 | 1000 |
2 x E3MCBC10C | C40S4TM400D | 280 | 1000 | 280 | 1000 | 280 | 1000 |
E3MCBC10D | C63S4TM600D | 420 | 1500 | 480 | 1500 | 600 | 1500 |
2 x E3MCBC10D | C63S4TM600D | 420 | 1500 | 420 | 1500 | 420 | 1500 |
E3MCBC10E | C63S4TM600D | 420 | 1500 | 480 | 1500 | 600 | 1500 |
2 x E3MCBC10E | C63S4TM600D | 420 | 1500 | 420 | 1500 | 420 | 1500 |
E3MCBC10A+ E3MCBC10D |
C40S4TM400D | 280 | 1000 | 280 | 1000 | 280 | 1000 |
C63S4TM600D | 420 | 1500 | 420 | 1500 | 420 | 1500 | |
E3MCBC10B+ E3MCBC10E |
C40S4TM400D | 280 | 1000 | 280 | 1000 | 280 | 1000 |
C63S4TM600D | 420 | 1500 | 420 | 1500 | 420 | 1500 |
Easy UPS 3L 250-400 kVA UPS
Commercial reference | Breaker type | 250 kVA | 300 kVA | 400 kVA | |||
---|---|---|---|---|---|---|---|
Ir | Im | Ir | Im | Ir | Im | ||
3 x E3MCBC7C | C25S4D + C254MG250D | 250 | 520 | 250 | 520 | – | – |
2 x E3MCBC7D | C25S4D + C254MG250D | 250 | 520 | 250 | 520 | – | – |
3 x E3MCBC7D | C25S4D + C254MG250D | 250 | 520 | 250 | 520 | 250 | 520 |
2 x E3MCBC10A | C40S4TM400D | 400 | 1000 | 400 | 1000 | 400 | 1000 |
3 x E3MCBC10A | C40S4TM400D | 280 | 1000 | 320 | 1000 | 400 | 1000 |
E3MCBC10B | C40S4TM400D | 400 | 1000 | – | – | – | – |
2 x E3MCBC10B | C40S4TM400D | 400 | 1000 | 400 | 1000 | 400 | 1000 |
3 x E3MCBC10B | C40S4TM400D | 280 | 1000 | 320 | 1000 | 400 | 1000 |
E3MCBC10C | C40S4TM400D | 400 | 1000 | – | – | – | – |
2 x E3MCBC10C | C40S4TM400D | 360 | 1000 | 400 | 1000 | 400 | 1000 |
3 x E3MCBC10C | C40S4TM400D | 280 | 1000 | 280 | 1000 | 400 | 1000 |
E3MCBC10D | C63S4TM600D | 600 | 1500 | 600 | 1500 | 600 | 1500 |
2 x E3MCBC10D | C63S4TM600D | 420 | 1500 | 480 | 1500 | 600 | 1500 |
3 x E3MCBC10D | C63S4TM600D | 420 | 1500 | 420 | 1500 | 420 | 1500 |
E3MCBC10E | C63S4TM600D | 600 | 1500 | 600 | 1500 | 600 | 1500 |
2 x E3MCBC10E | C63S4TM600D | 420 | 1500 | 480 | 1500 | 600 | 1500 |
3 x E3MCBC10E | C63S4TM600D | 420 | 1500 | 420 | 1500 | 420 | 1500 |
Easy UPS 3L 500-600 kVA UPS
Commercial reference | Breaker type | 500 kVA | 600 kVA | ||
---|---|---|---|---|---|
Ir | Im | Ir | Im | ||
2 x E3MCBC10D | C63S4TM600D | 600 | 1500 | – | – |
3 x E3MCBC10D | C63S4TM600D | 540 | 1500 | 600 | 1500 |
2 x E3MCBC10E | C63S4TM600D | 600 | 1500 | – | – |
3 x E3MCBC10E | C63S4TM600D | 540 | 1500 | 600 | 1500 |
Trip Settings for 208 V
Easy UPS 3M 50-100 kVA UPS
Commercial reference | Breaker type | 50 kVA | 60 kVA | 80 kVA | 100 kVA | ||||
---|---|---|---|---|---|---|---|---|---|
Ir | Im | Ir | Im | Ir | Im | Ir | Im | ||
E3MCBC7C |
C25S4D + C254MG250D | 175 |
520 (fixed) |
175 |
520 (fixed) |
– | – | – | – |
2 x E3MCBC7C |
C25S4D + C254MG250D | 175 |
520 (fixed) |
175 |
520 (fixed) |
175 |
520 (fixed) |
175 |
520 (fixed) |
E3MCBC7D |
C25S4D + C254MG250D |
200 |
520 (fixed) |
200 |
520 (fixed) |
225 |
520 (fixed) |
– | – |
2 x E3MCBC7D |
C25S4D + C254MG250D |
175 |
520 (fixed) |
175 |
520 (fixed) |
175 |
520 (fixed) |
175 |
520 (fixed) |
E3MCBC10A | C40S4TM400D |
280 |
1000 |
280 |
1000 |
280 |
1000 |
320 |
1000 |
2 x E3MCBC10A | C40S4TM400D |
- |
- |
280 |
1000 |
280 |
1000 |
280 |
1000 |
E3MCBC10B | C40S4TM400D |
280 |
1000 |
280 |
1000 |
280 |
1000 |
320 |
1000 |
2 x E3MCBC10B | C40S4TM400D |
- |
- |
280 |
1000 |
280 |
1000 |
280 |
1000 |
E3MCBC10C | C40S4TM400D |
280 |
1000 |
280 |
1000 |
280 |
1000 |
320 |
1000 |
2 x E3MCBC10C | C40S4TM400D |
– |
– |
280 |
1000 |
280 |
1000 |
280 |
1000 |
E3MCBC10D | C63S4TM600D |
420 |
1500 |
420 |
1500 |
420 |
1500 |
420 |
1500 |
2 x E3MCBC10D | C63S4TM600D |
– |
– |
420 |
1500 |
420 |
1500 |
420 |
1500 |
E3MCBC10E | C63S4TM600D |
420 |
1500 |
420 |
1500 |
420 |
1500 |
420 |
1500 |
2 x E3MCBC10E | C63S4TM600D |
– |
– |
420 |
1500 |
420 |
1500 |
420 |
1500 |
E3MCBC10A+ E3MCBC10D |
C40S4TM400D |
– |
– |
280 |
1000 |
280 |
1000 |
280 |
1000 |
C63S4TM600D |
– |
– |
420 |
1500 |
420 |
1500 |
420 |
1500 |
|
E3MCBC10B+ E3MCBC10E |
C40S4TM400D |
– |
– |
280 |
1000 |
280 |
1000 |
280 |
1000 |
C63S4TM600D |
– |
– |
420 |
1500 |
420 |
1500 |
420 |
1500 |
Recommended Cable Sizes for 400 V
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum
allowable cable size is 70 mm² for Easy UPS 3M 60-100 kVA. The maximum allowable cable
size is 150 mm² for Easy UPS 3M 120-200 kVA and Easy UPS 3L 250-600 kVA.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.3 (52-C2) of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
Protective Earth (PE) cables are sized in accordance with table 54.3 of IEC 60364-4-54, Article 543.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
Easy UPS 3M 60-100 kVA UPS
Commercial reference | 60 kVA | 80 kVA | 100 kVA | |||
---|---|---|---|---|---|---|
DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | |
E3MCBC7C | 35 | 16 | 50 | 25 | – | – |
2 x E3MCBC7C | 35 | 16 | 35 | 16 | 35 | 16 |
E3MCBC7D | 50 | 25 | 70 | 35 | 70 | 35 |
2 x E3MCBC7D | 50 | 25 | 50 | 25 | 50 | 25 |
E3MCBC10A | 2 x 50 | 50 | 2 x 50 | 50 | 2 x 50 | 50 |
E3MCBC10B | 2 x 50 | 50 | 2 x 50 | 50 | 2 x 50 | 50 |
E3MCBC10C | 2 x 50 | 50 | 2 x 50 | 50 | 2 x 50 | 50 |
E3MCBC10D | 2 x 70 | 70 | 2 x 70 | 70 | 2 x 70 | 70 |
E3MCBC10E | 2 x 70 | 70 | 2 x 70 | 70 | 2 x 70 | 70 |
Easy UPS 3M 120-200 kVA UPS
Commercial reference | 120 kVA | 160 kVA | 200 kVA | |||
---|---|---|---|---|---|---|
DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | |
2 x E3MCBC7C | 35 | 16 | 50 | 25 | – | – |
2 x E3MCBC7D | 70 | 35 | 70 | 35 | 70 | 35 |
E3MCBC10A | 120 | 70 | – | – | – | – |
2 x E3MCBC10A | 95 | 50 | 95 | 50 | 120 | 70 |
E3MCBC10B | 120 | 70 | – | – | – | – |
2 x E3MCBC10B | 95 | 50 | 95 | 50 | 120 | 70 |
E3MCBC10C | 95 | 50 | 150 or 2 x 70 | 95 | 150 or 2 x 70 | 95 |
2 x E3MCBC10C | 95 | 50 | 95 | 50 | 95 | 50 |
E3MCBC10D | 150 or 2 x 70 | 95 | 2 x 95 | 95 | 2 x 120 | 120 |
2 x E3MCBC10D | 150 | 95 | 150 | 95 | 150 | 95 |
E3MCBC10E | 150 or 2 x 70 | 95 | 2 x 95 | 95 | 2 x 120 | 120 |
2 x E3MCBC10E | 150 | 95 | 150 | 95 | 150 | 95 |
E3MCBC10A+ E3MCBC10D |
95 | 95 | 95 | 95 | 95 | 95 |
150 | 150 | 150 | 150 | 150 | 150 | |
E3MCBC10B+ E3MCBC10E |
95 | 95 | 95 | 95 | 95 | 95 |
150 | 150 | 150 | 150 | 150 | 150 |
Easy UPS 3L 250-400 kVA UPS
Commercial reference | 250 kVA | 300 kVA | 400 kVA | |||
---|---|---|---|---|---|---|
DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | |
3 x E3MCBC7C |
70 |
35 |
95 |
50 |
– | – |
2 x E3MCBC7D |
95 |
50 |
95 |
50 |
– | – |
3 x E3MCBC7D |
95 |
50 |
95 |
50 |
120 |
70 |
2 x E3MCBC10A |
150 or 2 x 70 |
95 |
150 or 2 x 70 |
95 |
150 or 2 x 70 |
95 |
3 x E3MCBC10A |
95 |
50 |
120 |
70 |
150 |
95 |
E3MCBC10B |
150 or 2 x 70 |
95 |
– | – | – | – |
2 x E3MCBC10B |
150 or 2 x 70 |
95 |
150 or 2 x 70 |
95 |
150 or 2 x 70 |
95 |
3 x E3MCBC10B |
95 |
50 |
120 |
70 |
150 |
95 |
E3MCBC10C |
150 or 2 x 70 |
95 |
– | – | – | – |
2 x E3MCBC10C |
120 |
70 |
150 or 2 x 70 |
95 |
150 or 2 x 70 |
95 |
3 x E3MCBC10C |
95 |
50 |
95 |
50 |
150 |
95 |
E3MCBC10D |
2 x 120 |
120 |
2 x 120 |
120 |
2 x 120 |
120 |
2 x E3MCBC10D |
150 |
95 |
2 x 95 |
95 |
2 x 120 |
120 |
3 x E3MCBC10D |
150 |
95 |
150 |
95 |
150 |
95 |
E3MCBC10E |
2 x 120 |
120 |
2 x 120 |
120 |
2 x 120 |
120 |
2 x E3MCBC10E |
150 |
95 |
2 x 95 |
95 |
2 x 120 |
120 |
3 x E3MCBC10E |
150 |
95 |
150 |
95 |
150 |
95 |
Easy UPS 3L 500-600 kVA UPS
Commercial reference | 500 kVA | 600 kVA | ||
---|---|---|---|---|
DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | |
2 x E3MCBC10D | 2 x 120 | 120 | – | – |
3 x E3MCBC10D | 2 x 120 | 120 | 2 x 120 | 120 |
2 x E3MCBC10E | 2 x 120 | 120 | – | – |
3 x E3MCBC10E | 2 x 120 | 120 | 2 x 120 | 120 |
Recommended Cable Sizes for 208 V
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes. The maximum
allowable cable size is 70 mm² for Easy UPS 3M 50 kVA. The maximum allowable cable
size is 150 mm² for Easy UPS 3M 60-100 kVA.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.3 (52-C2) of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
Protective Earth (PE) cables are sized in accordance with table 54.3 of IEC 60364-4-54, Article 543.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
Easy UPS 3M 50-100 kVA UPS
Commercial reference | 50 kVA | 60 kVA | 80 kVA | 100 kVA | ||||
---|---|---|---|---|---|---|---|---|
DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | DC (±, N) (mm²) | DC PE (mm2) | |
E3MCBC7C |
50 |
25 |
50 |
25 |
– | – | – | – |
2 x E3MCBC7C |
35 |
16 |
35 |
16 |
35 |
16 |
50 |
25 |
E3MCBC7D |
50 |
25 |
70 |
35 |
70 |
35 |
– | – |
2 x E3MCBC7D |
50 |
25 |
50 |
25 |
50 |
25 |
50 |
25 |
E3MCBC10A |
2 x 50 |
50 |
2 x 50 |
50 |
2 x 50 |
50 |
2 x 50 |
50 |
2 x E3MCBC10A | – | – |
95 |
50 |
95 |
50 |
95 |
50 |
E3MCBC10B |
2 x 50 |
50 |
2 x 50 |
50 |
2 x 50 |
50 |
2 x 50 |
50 |
2 x E3MCBC10B |
– |
– |
95 |
50 |
95 |
50 |
95 |
50 |
E3MCBC10C |
2 x 50 |
50 |
2 x 50 |
50 |
2 x 50 |
50 |
2 x 50 |
50 |
2 x E3MCBC10C |
– |
– |
95 |
50 |
95 |
50 |
95 |
50 |
E3MCBC10D |
2 x 70 |
70 |
2 x 70 |
70 |
2 x 70 |
70 |
2 x 70 |
70 |
2 x E3MCBC10D |
– |
– |
150 |
95 |
150 |
95 |
150 |
95 |
E3MCBC10E |
2 x 70 |
70 |
2 x 70 |
70 |
2 x 70 |
70 |
2 x 70 |
70 |
2 x E3MCBC10E |
– |
– |
150 |
95 |
150 |
95 |
150 |
95 |
E3MCBC10A+ E3MCBC10D |
– |
– |
95 |
95 |
95 |
95 |
95 |
95 |
– |
– |
150 |
150 |
150 |
150 |
150 |
150 |
|
E3MCBC10B+ E3MCBC10E |
– |
– |
95 |
95 |
95 |
95 |
95 |
95 |
– |
– |
150 |
150 |
150 |
150 |
150 |
150 |
Torque Specifications
Bolt size | Torque |
---|---|
M4 | 1.7 Nm |
M5 | 2.2 Nm |
M6 | 5 Nm |
M8 | 17.5 Nm |
M10 | 30 Nm |
M12 | 50 Nm |
Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C | -15 °C to 40 °C |
Clearance
Classic Battery Cabinet Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
E3MCBC7C | 531 | 1900 | 710 | 845 |
E3MCBC7D | 800 | 1900 | 710 | 845 |
E3MCBC10A | 1038 | 1900 | 1010 | 845 |
E3MCBC10B | 1164 | 1900 | 1010 | 845 |
E3MCBC10C | 1280 | 1900 | 1010 | 845 |
E3MCBC10D | 1041 | 1900 | 1010 | 845 |
1023 | 1900 | 1010 | 845 | |
E3MCBC10E | 1170 | 1900 | 1010 | 845 |
1152 | 1900 | 1010 | 845 |