DUG_ELKO - Wiser Room Thermostat_WH-00

Technical Data

Power supply

2 alkaline batteries type IEC LR6 1.5 V (AA)

Interfaces

User: TFT screen, touch buttons

Wiring

No cabling required

Temperature setting range

5 °C to 30 °C

Temperature resolution

0.5 °C

Operating temperature

0 °C to 45 °C

Storage temperature

-20 °C to 65 °C

Operating frequencies

2.4 GHz (bidirectional, mesh)

Transmission

+13 dBm (20 mW)

Degree of pollution

2

Radio signal range

30 m in free space

Software class

A

IP rating

IP20

Mounting

Wall bracket or table stand

Product dimensions:(H x W x D)

76 x 76 x 25 mm

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.