Specifications
Maximum Short Circuit Rating
The maximum short circuit withstand rating (Icw) for the input transformer cabinet and the output transformer cabinet is 25 kA RMS symmetrical at 600 V for three cycles.
Specifications for the Input Transformer Cabinet (UIB) for Input (GVIT300, GVIT500)
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
Input voltage (V) | 600 | ||||||
Connections | Single mains: 4-wire (L1, L2, L3, N,
G) Dual mains: 3-wire (L1, L2, L3, G) |
||||||
Nominal input current (A) | 199 | 248 | 298 | 348 | 397 | 447 | 497 |
Maximum input current (A) | 238 | 298 | 357 | 417 | 477 | 536 | 596 |
Output voltage (V) | 480 | ||||||
Nominal output current (A) | 249 | 311 | 373 | 435 | 497 | 559 | 621 |
Maximum output current (A) | 298 | 373 | 447 | 522 | 596 | 671 | 746 |
Frequency (Hz) | 60 |
Specifications for the Input Transformer Cabinet (SSIB) for Bypass (GVIT300, GVIT500)
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
Input voltage (V) | 600 | ||||||
Connections | 4-wire (L1, L2, L3, N, G) | ||||||
Nominal input current (A) | 199 | 248 | 298 | 348 | 397 | 447 | 497 |
Output voltage (V) | 480 | ||||||
Nominal output current (A) | 249 | 311 | 373 | 435 | 497 | 559 | 621 |
Frequency (Hz) | 60 |
Specifications for the Output Transformer Cabinet (GVOT300, GVOT500)
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
Input voltage (V) | 480 | ||||||
Connections | 4-wire (L1, L2, L3, N, G) | ||||||
Nominal input current (A) | 241 | 301 | 361 | 421 | 481 | 541 | 601 |
Output voltage (V) | 600 | ||||||
Nominal output current (A) | 192 | 241 | 289 | 337 | 385 | 433 | 481 |
Frequency (Hz) | 60 |
Trip Settings
UPS rating | Breaker type | UIB | SSIB/MBB/UOB | ||||
---|---|---|---|---|---|---|---|
Ir | Tr @ 6 Ir | Ii (x In) | Ir | Tr @ 6 Ir | Ii (x In) | ||
200 kW |
PJF36120CU33A |
0.4 |
1 |
6 |
0.4 |
0.5 |
6 |
250 kW |
PJF36120CU33A |
0.4 |
1 |
6 |
0.4 |
0.5 |
6 |
300 kW |
PJF36120CU33A |
0.4 |
1 |
6 |
0.4 |
0.5 |
6 |
350 kW |
PJF36120CU33A |
0.5 |
1 |
6 |
0.4 |
0.5 |
6 |
400 kW |
PJF36120CU33A |
0.5 |
1 |
6 |
0.4 |
0.5 |
6 |
450 kW |
PJF36120CU33A |
0.6 |
1 |
6 |
0.5 |
0.5 |
6 |
500 kW |
PJF36120CU33A |
0.7 |
1 |
6 |
0.5 |
0.5 |
6 |
Recommended Upstream Protection
DANGER |
---|
Hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
Schneider Electric reserves the right to remove the Live Swap label from the product front if the conditions are not met.
CAUTION |
---|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
UPS rating | 200 kW | 250 kW | 300 kW | |||
---|---|---|---|---|---|---|
Input | Bypass | Input | Bypass | Input | Bypass | |
Breaker type |
LJF36400CU31X |
LJF36250CU31X |
LJF36400CU31X |
LJF36400CU31X |
PJF36060CU31A |
LJF36400CU31X |
Ir |
300 |
200 |
350 |
250 |
400 |
300 |
tr |
≥4 |
≥4 |
≥4 |
≥4 |
≥4 |
≥4 |
li (x In) |
≤12 |
≤12 |
≤12 |
≤12 |
≤12 |
≤12 |
UPS rating | 350 kW | 400 kW | ||
---|---|---|---|---|
Input | Bypass | Input | Bypass | |
Breaker type |
PJF36060CU31A |
PJF36060CU31A |
PJF36080CU31A |
PJF36060CU31A |
Ir |
450 |
350 |
500 |
400 |
tr |
≥4 |
≥4 |
≥4 |
≥4 |
li (x In) |
≤10 |
≤12 |
≤10 |
≤12 |
UPS rating | 450 kW | 500 kW | ||
---|---|---|---|---|
Input | Bypass | Input | Bypass | |
Breaker type |
PJF36060CU31A |
PJF36060CU31A |
PJF36080CU31A |
PJF36080CU31A |
Ir |
600 |
450 |
650 |
500 |
tr |
≥4 |
≥4 |
≥4 |
≥4 |
li (x In) |
≤8 |
≤10 |
≤8 |
≤10 |
Recommended Cable Sizes
DANGER |
---|
hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper or aluminum conductors
If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.
Equipment grounding conductors (EGC) are sized in accordance with the minimum requirements in NEC Article 250.122 and Table 250.122.
Copper
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
---|---|---|---|---|---|---|---|
Voltage (V) | 600 | 600 | 600 | 600 | 600 | 600 | 600 |
Input phases (AWG/kcmil) |
1 x 300 |
2 x 3/0 |
2 x 4/0 |
2 x 225 |
2 x 300 |
2 x 350 |
2 x 400 |
Input EGC (AWG/kcmil) |
1 x 3 |
2 x 3 |
2 x 2 |
2 x 1 |
2 x 1/0 |
2 x 1/0 |
2 x 1/0 |
Bypass/output phases (AWG/kcmil) |
1 x 250 |
1 x 300 |
2 x 2/0 |
2 x 3/0 |
2 x 4/0 |
2 x 250 |
2 x 300 |
Bypass EGC/output EGC (AWG/kcmil) |
1 x 4 |
1 x 3 |
2 x 3 |
2 x 2 |
2 x 2 |
2 x 1 |
2 x 1/0 |
DC+/DC- (AWG/kcmil) |
2 x 300 |
2 x 400 |
3 x 350 |
3 x 400 |
4 x 350 |
4 x 400 |
4 x 500 |
DC EGC (AWG/kcmil) |
2 x 1 |
2 x 1/0 |
3 x 2/0 |
3 x 2/0 |
4 x 3/0 |
4 x 4/0 |
4 x 4/0 |
Inverter midpoint cable for 3-wire parallel (AWG/kcmil) |
1 x 300 |
2 x 3/0 |
2 x 4/0 |
2 x 225 |
2 x 300 |
2 x 350 |
2 x 400 |
Aluminum
UPS rating | 200 kW | 250 kW | 300 kW | 350 kW | 400 kW | 450 kW | 500 kW |
---|---|---|---|---|---|---|---|
Voltage (V) | 600 | 600 | 600 | 600 | 600 | 600 | 600 |
Input phases (AWG/kcmil) |
1 x 500 |
2 x 4/0 |
2 x 300 |
2 x 350 |
2 x 400 |
2 x 500 |
3 x 300 |
Input EGC (AWG/kcmil) |
1 x 1 |
2 x 1 |
2 x 1/0 |
2 x 2/0 |
2 x 3/0 |
2 x 3/0 |
3 x 3/0 |
Bypass/output phases (AWG/kcmil) |
1 x 300 |
1 x 400 |
2 x 4/0 |
2 x 250 |
2 x 300 |
2 x 350 |
2 x 400 |
Bypass EGC/output EGC (AWG/kcmil) |
1 x 2 |
1 x 1 |
2 x 1 |
2 x 1/0 |
2 x 1/0 |
2 x 2/0 |
2 x 3/0 |
DC+/DC- (AWG/kcmil) |
2 x 500 |
3 x 300 |
3 x 500 |
4 x 350 |
4 x 500 |
5 x 400 |
5 x 500 |
DC EGC (AWG/kcmil) |
1 x 2/0 |
3 x 3/0 |
3 x 4/0 |
4 x 4/0 |
4 x 250 |
5 x 350 |
5 x 350 |
Inverter midpoint cable for 3-wire parallel (AWG/kcmil) |
1 x 500 |
2 x 4/0 |
2 x 300 |
2 x 350 |
2 x 400 |
3 x 300 |
3 x 300 |
Recommended Bolt and Lug Sizes for UL
NOTICE |
---|
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.
|
Copper
Aluminum
Cable size | Bolt size | Cable lug type (one hole) | Cable lug type (two hole NEMA) | Crimping tool | Die |
---|---|---|---|---|---|
1/0 AWG | M10x35mm |
LAA1/0-12-5 |
LAB1/0-12-X |
CT-930 |
CD-920-1/0 Pink P42 |
2/0 AWG | M10x35mm |
LAA2/0-12-5 |
LAB2/0-12-5 |
CT-930 |
CD-920-2/0 Black P45 |
3/0 AWG | M10x35mm |
LAA3/0-12-5 |
LAB3/0-12-5 |
CT-930 |
CD-920-3/0 Orange P50 |
4/0 AWG | M10x35mm |
LAA4/0-12-5 |
LAB4/0-12-5R |
CT-930 |
CD-920-4/0 Purple P54 |
250 kcmil | M10x35mm |
LAA250-12-5 |
LAB250-12-5 |
CT-930 |
CD-920-250 Yellow P62 |
300 kcmil | M10x35mm |
LAA300-12-2 |
LAB300-12-2 |
CT-930 |
CD-920-300 Red P66 |
350 kcmil | M10x35mm |
LAA350-12-2 |
LAB350-12-2R |
CT-930 |
CD-920-350 Red P71 |
400 kcmil | M10x35mm | — |
LAB400-12-2 |
CT-930 |
CD-920-400 Blue P76 |
500 kcmil | M10x35mm |
LAA500-12-2 |
LAB500-12-2R |
CT-930 |
CD-920-500 Blue P87 |
Torque Specifications
Bolt size | Torque |
---|---|
M6 | 5 Nm (3.69 lb-ft / 44.3 lb-in) |
M8 | 17.5 Nm (12.91 lb-ft / 154.9 lb-in) |
M10 | 30 Nm (22 lb-ft / 194.7 lb-in) |
M12 | 50 Nm (36.87 lb-ft / 442.5 lb-in) |
Input and Output Transformer Cabinet Weights and Dimensions
Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
---|---|---|---|---|
GVIT300 with surge protection device SSP08EMA12 (GVSOPTSPD) installed | 640 (1411) | 1970 (77.55) | 800 (31.49) | 847 (33.34) |
GVIT500 with surge protection device SSP08EMA12 (GVSOPTSPD) installed | 795 (1753) | 1970 (77.55) | 800 (31.49) | 847 (33.34) |
GVOT300 | 602 (1327) | 1970 (77.55) | 800 (31.49) | 847 (33.34) |
GVOT500 | 767 (1691) | 1970 (77.55) | 800 (31.49) | 847 (33.34) |
Clearance
The single mains system consists of one input transformer cabinet (UIB), one output transformer cabinet (MBB/UOB), and the UPS.
The dual mains system consists of two input transformer cabinets (UIB and SSIB), one output transformer cabinet (MBB/UOB), and the UPS.
Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C (32 °F to 104 °F ) | -25 °C to 55 °C (-13 °F to 131 °F) |
Relative humidity | 5-95% non-condensing | 10-80% non-condensing |
Elevation | 0-3000
m (0-10000 feet)
Derating required from 1000-3000 m (1640-10000 feet) Up to 1000 m (3300 feet): 1.000 Up to 1500 m (5000 feet): 0.975 Up to 2000 m (6600 feet): 0.950 Up to 2500 m (8300 feet):0.925 Up to 3000 m (10000 feet): 0.900 |
|
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |