990-5850N-001

Recommended Bolt and Lug Sizes for IEC

Cable size mm2 Bolt size Cable lug type
16 M10 x 40 mm TLK 16-10
25 M10 x 40 mm TLK 25-10
35 M10 x 40 mm TLK 35-10
50 M10 x 40 mm TLK 50-10
70 M10 x 40 mm TLK 70-10
95 M10 x 40 mm TLK 95-10
120 M10 x 40 mm TLK 120-10
150 M10 x 40 mm TLK 150-10
185 M10 x 40 mm TLK 185-10
240 M10 x 40 mm TLK 240-10
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.