990-5850N-001

Weights and Dimensions

UPS Shipping Weights and Dimensions

  Weight kg Height mm Width mm Depth mm
1250 kW I/O cabinet (GVXI1250KDNBF2 or GVXI1250KD) 800 2140 1400 1060
1500 kW I/O cabinet (GVXI1500KD) 1060 2140 2120 1060
Galaxy VX 250 kW power cabinet (GVXP250KD) 560 2140 760 1060
NOTE: The Galaxy VX UPS consist of one 1250 kW I/O cabinet or one 1500 kW I/O cabinet and a minimum of two 250 kW power cabinets depending on your chosen configuration.

Weights and Dimensions for UPSs with 1250 kW I/O Cabinet

Commercial reference   Weight kg Height mm Width mm Depth mm
  • GVX500K500NHS

  • GVX500K750NHS

  • GVX500K1000NHS

  • GVX500K1250NHS

Total
– Power cabinets
– I/O cabinet

1700
2 x 540
620

1970

2400
2 x 600
1200

900

  • GVX625K625NHS

  • GVX625K1000NHS

  • GVX750K500NHS

  • GVX750K750NHS

  • GVX750K1000NHS

  • GVX750K1250NHS

Total
– Power cabinets
– I/O cabinet

2240
3 x 540
620

1970

3000
3 x 600
1200

900

  • GVX800K800NHS

  • GVX1000K750NHS

  • GVX1000K1000NHS

  • GVX1000K1250NHS

Total
– Power cabinets
– I/O cabinet

2780
4 x 540
620

1970

3600
4 x 600
1200

900

  • GVX1100K1100NHS

  • GVX1250K1000NHS

  • GVX1250K1250NHS

Total
– Power cabinets
– I/O cabinet

3320
5 x 540
620

1970

4200
5 x 600
1200

900

  • GVX1500K1100NHS

  • GVX1500K1250NHS

Total
– Power cabinets
– I/O cabinet

3860
6 x 540
620

1970

4800
6 x 600
1200

900

Weights and Dimensions for UPSs with 1500 kW I/O Cabinet

Commercial reference   Weight kg Height mm Width mm Depth mm
  • GVX500K1500HS

Total
– Power cabinets
– I/O cabinet

1956
2 x 540
876

1970

3200
2 x 600
2000

900

  • GVX750K1500HS

Total
– Power cabinets
– I/O cabinet

2496
3 x 540
876

1970

3800
3 x 600
2000

900

  • GVX1000K1500HS

Total
– Power cabinets
– I/O cabinet

3036
4 x 540
876

1970

4400
4 x 600
2000

900

  • GVX1250K1500HS

Total
– Power cabinets
– I/O cabinet

3576
5 x 540
876

1970

5000
5 x 600
2000

900

  • GVX1500K1500HS

Total
– Power cabinets
– I/O cabinet

4116
6 x 540
876

1970

5600
6 x 600
2000

900

  • GVX1750K1500HS

Total
– Power cabinets
– I/O cabinet

4656
7 x 540
876

1970

6200
7 x 600
2000

900

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.