990-5850N-001

Model List

UPSs with 1250 kW I/O Cabinet

  • Galaxy VX 500 kW, 400 V, start-up 5x8 (GVX500K500NHS)

  • Galaxy VX 500 kW scalable to 750 kW 400 V, start-up 5x8 (GVX500K750NHS)

  • Galaxy VX 500 kW scalable to 1000 kW 400 V, start-up 5x8 (GVX500K1000NHS)

  • Galaxy VX 500 kW scalable to 1250 kW 400 V, start-up 5x8 (GVX500K1250NHS)

  • Galaxy VX 625 kW, 400 V, start-up 5x8 (GVX625K625NHS)

  • Galaxy VX 625 kW scalable to 1000 kW 400 V, start-up 5x8 (GVX625K1000NHS)

  • Galaxy VX 500 kW N+1 redundant UPS 400 V, start-up 5x8 (GVX750K500NHS)

  • Galaxy VX 750 kW, 400V, start-up 5x8 (GVX750K750NHS)

  • Galaxy VX 750 kW scalable to 1000 kW 400 V, start-up 5x8 (GVX750K1000NHS)

  • Galaxy VX 750 kW scalable to 1250 kW 400 V, start-up 5x8 (GVX750K1250NHS)

  • Galaxy VX 800 kW, 400 V, start-up 5x8 (GVX800K800NHS)

  • Galaxy VX 750 kW N+1 redundant UPS 400 V, start-up 5x8 (GVX1000K750NHS)

  • Galaxy VX 1000 kW, 400 V, start-up 5x8 (GVX1000K1000NHS)

  • Galaxy VX 1000 kW scalable to 1250 kW 400 V, start-up 5x8 (GVX1000K1250NHS)

  • Galaxy VX 1100 kW, 400 V, start-up 5x8 (GVX1100K1100NHS)

  • Galaxy VX 1000 kW N+1 Redundant UPS 400 V, Start-up 5x8 (GVX1250K1000NHS)

  • Galaxy VX 1250 kW, 400 V, Start-up 5x8 (GVX1250K1250NHS)

  • Galaxy VX 1100 kW N+1 Redundant UPS 400 V, Start up 5x8 (GVX1500K1100NHS)

  • Galaxy VX 1250 kW N+1 Redundant UPS 400 V, Start-up 5x8 (GVX1500K1250NHS)

  • Galaxy VX 1250 kW I/O Cabinet without Backfeed protection on Mains 2 (GVXI1250KDNBF2)*. Requires ordering the 250 kW power cabinets separately.

UPSs with 1500 kW I/O Cabinet

  • Galaxy VX 500 kW 400 V scalable to 1500 kW, start-up 5x8 (GVX500K1500HS)

  • Galaxy VX 750 kW 400 V scalable to 1500 kW, start-up 5x8 (GVX750K1500HS)

  • Galaxy VX 1000 kW 400 V scalable to 1500 kW, start-up 5x8 (GVX1000K1500HS)

  • Galaxy VX 1250 kW 400 V scalable to 1500 kW, start-up 5x8 (GVX1250K1500HS)

  • Galaxy VX 1500 kW 400 V, start-up 5x8 (GVX1500K1500HS)

  • Galaxy VX 1500 kW 400 V N+1 redundant UPS, start-up 5x8 (GVX1750K1500HS)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.