990-5850N-001

Clearance

Clearance for UPSs with 1250 kW I/O Cabinet

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The UPS system can be placed up against a wall and there is no requirement for rear or side access.

Clearance for UPSs with 1500 kW I/O Cabinet

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: The UPS system can be placed up against a wall with no requirement for rear or side access.

Front View

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.