990-5850N-001

Heat Dissipation (BTU/hr) for UPSs with 1500 kW I/O Cabinet

Heat Dissipation for 500 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

17309

16387

16387

16387

18698

5618

5618

5618

6056

6495

50% load

32774

30938

30938

31396

31855

7747

7747

7747

7747

7747

75% load

53313

50542

50542

50542

50542

11620

11620

11620

10969

10319

100% load

86017

82260

82260

75723

69234

13758

13758

13758

13758

13758

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

6495

6495

6495

7155

7818

18234

18234

18234

18234

18234

50% load

7747

7747

7747

7747

7747

31855

31855

31855

31855

31855

75% load

11620

11620

11620

10969

10319

53313

53313

53313

53313

53313

100% load

15493

13758

13758

13758

13758

78519

78519

78519

78519

78519

Heat Dissipation for 750 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

26656

25271

25271

25271

27351

9084

9084

9084

9413

9742

50% load

51926

49160

49160

47782

46407

12924

12924

12924

12272

11620

75% load

86236

82053

82053

77888

73741

17430

17430

17430

16453

15478

100% load

134684

129025

129025

117778

106625

23240

23240

23240

21938

20637

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

9742

9742

9742

10733

11727

27351

27351

27351

27351

27351

50% load

12924

12924

12924

12924

12924

47782

47782

47782

47782

47782

75% load

17430

17430

17430

16453

15478

79969

79969

79969

79969

79969

100% load

23240

23240

23240

21938

20637

117778

117778

117778

117778

117778

Heat Dissipation for 1000 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

36468

34617

34617

33888

36468

12112

12112

12112

12112

12112

50% load

71083

67389

67389

60137

61876

17232

17232

17232

16362

15493

75% load

123390

117778

117778

98514

95564

23240

23240

23240

21938

20637

100% load

187156

179579

179579

149141

145873

30987

30987

30987

29251

27516

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

13334

13334

13334

14313

15294

36468

35819

36468

36468

36468

50% load

17254

17254

17254

16956

16657

63710

62976

63710

63710

63710

75% load

24358

24358

24358

22496

20637

106625

104128

106625

106625

106625

100% load

31342

31342

31342

29428

27516

157038

156664

157038

157038

157038

Heat Dissipation for 1250 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

44427

42118

42118

42118

44427

12950

12950

12950

13497

14044

50% load

86543

81934

81934

78490

75057

19367

19367

19367

18282

17198

75% load

147223

140237

140237

129814

119455

25796

25796

25796

24172

22549

100% load

224474

215042

215042

196297

177708

30065

30065

30065

30065

30065

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

15569

15569

15569

17156

18748

45585

45585

45585

45585

45585

50% load

19394

19394

19394

19721

20047

79637

79637

79637

79637

79637

75% load

27191

27191

27191

25681

24172

133281

133281

133281

133281

133281

100% load

34838

34838

34838

32451

30065

196297

196297

196297

196297

196297

Heat Dissipation for 1500 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

53313

50542

50542

50680

53313

15540

15540

15540

16131

16853

50% load

103851

98321

98321

91275

92813

23240

23240

23240

21626

23240

75% load

176667

168285

168285

151832

147481

30956

30956

30956

28889

27059

100% load

269368

258050

258050

234549

213250

36079

36079

36079

37428

36079

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

18683

18683

18683

17234

22054

54702

51372

54702

54702

54285

50% load

23273

23273

23273

20325

23129

95564

95014

95564

95564

96666

75% load

32629

32629

32629

26436

27059

159938

159521

159938

159938

154530

100% load

41806

41806

41806

35819

36079

235556

236677

235556

235556

229962

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.