Compliance
Safety |
IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements UL 1778 5th edition |
EMC/EMI/RFI |
IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2 FCC 15B, class A |
Performance |
IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
Environmental |
IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
Markings |
CE, C-Tick UL1778 Listing and CSA C22.2 NO.107.3 |
Transportation |
ISTA 2B IEC 60721-4-2 Level 2M2 |
Seismic |
OSHPD, IBC2012 and CBC2013 to SDS = 1.83 g |
Overvoltage category | III |
Earthing system | TN, TT, IT |
Protective class | I |
Pollution degree | 2 |