Recommended Upstream Protection and Cable Sizes – IEC
![]() |
---|
hazard of electric shock, explosion, or arc flash
An easily accessible breaker is required for upstream
protection. Maximum fault current disconnection time: 46 seconds at
200% input.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.12 and B.52.13 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminum conductors
-
Installation method F4 for DC cables and installation method F5 for AC cables, corrected for single layer in perforated cable tray.
PE cables are sized in accordance with IEC 60364-5-54 table 54.2 Minimum cross-sectional area of protective conductors.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
NOTICE |
---|
Risk of equipment damage
To ensure correct load sharing in bypass operation in
a parallel system, the following recommendations apply:
Failure to follow these instructions can result in equipment damage.
|
NOTICE |
---|
Risk of unintentional device operation
If a residual current-operated protective device (RCD-B)
is used upstream as ground fault protection, then the RCD-B shall
be sized to not trip on the leakage current of this product, which
can be up to 200 mA.
Failure to follow these instructions can result in equipment damage.
|
Upstream Protection for IEC and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals
![]() |
---|
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings)
must be sized to ensure a disconnecting time within 0.2 seconds for
a minimum prospective phase-to-earth short circuit current calculated
or measured at the input/bypass terminals of the UPS.
Failure to follow these instructions will result in death or serious injury.
|
Recommended Upstream Protection and Cable Sizes for 1250 kW UPS
Maximum OCPD (A) | Cable size per phase (mm2) Copper / Aluminum |
PE cable
size (mm2) Copper / Aluminum |
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
Input | 2500 Ir=0.9 |
2500 Ir=0.9 |
2500 Ir=0.9 |
2500 Ir=0.9 |
5x240/ 6x300 |
5x240/ 6x300 |
5x240/ 6x300 |
5x240/ 6x300 |
3x240/ 3x300 |
3x240/ 3x300 |
3x240/ 3x300 |
3x240/ 3x300 |
Bypass | 2000 Ir=0.98 |
2000 Ir=0.95 |
2000 Ir=0.9 |
2000 Ir=0.9 |
4x300/ 5x300 |
4x300/ 5x300 |
4x240/ 5x300 |
4x240/ 5x300 |
2x300/ 3x300 |
2x300/ 3x300 |
2x240/ 3x300 |
2x240/ 3x300 |
Output | 2000 Ir=0.98 |
2000 Ir=0.95 |
2000 Ir=0.9 |
2000 Ir=0.9 |
4x300/ 5x300 |
4x300/ 5x300 |
4x240/ 5x300 |
4x240/ 5x300 |
2x300/ 3x300 |
2x300/ 3x300 |
2x240/ 3x300 |
2x240/ 3x300 |
Battery | 4000 | 4000 | 4000 | 4000 | 6x300/ 7x300 |
6x300/ 7x300 |
6x300/ 7x300 |
6x300/ 7x300 |
3x300/ 4x300 |
3x300/ 4x300 |
3x300/ 4x300 |
3x300/ 4x300 |
Recommended Upstream Protection and Cable Sizes for 1500 kW UPS
Maximum OCPD (A) | Cable size per phase (mm2) Copper / Aluminum |
PE cable
size (mm2) Copper / Aluminum |
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Voltage (V) | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 | 380 | 400 | 415 | 440 |
Input | 3200* | 3200* | 3200* | 2500* | 7x240/ 9x240 |
7x240/ 9x240 |
7x240/ 9x240 |
6x240/ 8x240 |
4x240/ 5x240 |
4x240/ 5x240 |
4x240/ 5x240 |
3x240/ 4x240 |
Bypass | 2500* | 2500* | 2500* | 2000* | 6x240/ 7x240 |
5x240/ 7x240 |
5x240/ 7x240 |
5x240/ 6x240 |
3x240/ 4x240 |
3x240/ 4x240 |
3x240/ 4x240 |
3x240/ 3x240 |
Output | 2500* | 2500* | 2500* | 2000* | 6x240/ 7x240 |
5x240/ 7x240 |
5x240/ 7x240 |
5x240/ 6x240 |
3x240/ 4x240 |
3x240/ 4x240 |
3x240/ 4x240 |
3x240/ 3x240 |
Battery | 4000 | 4000 | 4000 | 4000 | 8x240/ 10x240 |
8x240/ 10x240 |
8x240/ 10x240 |
8x240/ 10x240 |
4x240/ 5x240 |
4x240/ 5x240 |
4x240/ 5x240 |
4x240/ 5x240 |
Recommended Bolt and Lug Sizes for IEC
Cable size mm2 | Bolt size | Cable lug type |
---|---|---|
16 | M10 x 40 mm | TLK 16-10 |
25 | M10 x 40 mm | TLK 25-10 |
35 | M10 x 40 mm | TLK 35-10 |
50 | M10 x 40 mm | TLK 50-10 |
70 | M10 x 40 mm | TLK 70-10 |
95 | M10 x 40 mm | TLK 95-10 |
120 | M10 x 40 mm | TLK 120-10 |
150 | M10 x 40 mm | TLK 150-10 |
185 | M10 x 40 mm | TLK 185-10 |
240 | M10 x 40 mm | TLK 240-10 |