990-5783J-001

Recommended Upstream Protection and Cable Sizes – UL

CAUTION
hazard of fire
  • Connect only to a circuit with the below specifications.
  • Connect only to a circuit provided with a maximum branch circuit overcurrent protection, as specified in the UPS rating tables below, in accordance with the National Electrical Code, ANSI/NFPA70, and the Canadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others.
NOTE: All wiring must comply with all applicable national and/or electrical code (National Electrical Code, ANSI/NFPA 70).

Cable sizes in this manual are based on Table 310.15 of the National Electrical Code 2014 (NEC) with the following assertions:

  • 90 °C conductors (THHN) for 75 °C termination

  • Not more than 3 current carrying conductors in each conduit

  • An ambient temperature of max. 30 °C

  • Use of copper or aluminium conductors

  • 100% rated breakers

  • Nominal operating conditions

If the ambient room temperature is greater than 30 °C, use larger or additional parallel conductors in accordance with the correction factors of the NEC. The maximum allowable conductor size is 600 kcmil.

Equipment Grounding Conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122 Minimum size equipment conductor for grounding equipment.

NOTE: Always consider the EGC size according to the complete electrical installation.
NOTE: The use of aluminium conductors can limit the number of parallel Lithium-ion battery cabinets. Contact Schneider Electric for more information.
NOTICE
Risk of equipment damage
To ensure correct load sharing in bypass operation in a parallel system, the following recommendations apply:
  • The bypass cables must be of the same length for all UPSs.
  • The output cables must be of the same length for all UPSs.
  • The input cables must be of the same length for all UPSs in a single mains system.
  • Cable formation recommendations must be followed.
  • The reactance of busbar layout in the bypass/input and output switchgear must be the same for all UPSs.
If the above recommendations are not followed the result can be uneven load sharing in bypass and overload of individual UPSs.
Failure to follow these instructions can result in equipment damage.

Recommended Upstream Protection and Cable Sizes for 1500 kW UPS

  Maximum OCPD (A) Cable size per phase (AWG/kcmil)
Copper / Aluminum
EGC cable size (AWG/kcmil)*
Copper / Aluminum
Input

2500*

6x600/
8x600

1x350 / 1x400
Bypass

2000*

5x600/
6x600

1x250 / 1x350
Output

2000*

5x600/
6x600

1x250 / 1x350
Battery

5000*

11x600/
14x600

1x700 kcmil/ –

Recommended Bolt and Lug Sizes for Copper Cables

Cable Size Terminal Bolt Diameter Cable Lug Type Crimping Tool Die
1/0 AWG M12 x 35 mm LCCF1/0–12–X CT930 CD-920–2/0 Black P45
2/0 AWG M12 x 35 mm LCCF2/0–12–X CT930 CD-920–3/0 Orange P50
3/0 AWG M12 x 35 mm LCCF3/0–12–X CT930 CD-920–4/0 Purple P54
250 kcmil M12 x 35 mm LCCF250–12–X CT-940CH/CT-2940 CD-920–300 White P66
300 kcmil M12 x 35 mm LCCF300–12–6 CT-940CH/CT-2940 CD-920–350 Red P71
400 kcmil M12 x 35 mm LCCF400–12–6 CT-940CH/CT-2940 CD-920–500 Brown P87
500 kcmil M12 x 35 mm LCCF500–12–6 CT-940CH/CT-2940 CD-920–500A Pink P99
600 kcmil M12 x 40 mm LCCF600–12–6 CT-940CH/CT-2940 CD-920–750 Black P106

Recommended Bolt and Lug Sizes for Aluminium Cables

Cable Size Terminal Bolt Diameter Cable Lug Type Crimping Tool Die
2/0 AWG M12 x 40 mm LAB2/0-12-5 CT930 Olive P54
3/0 AWG M12 x 40 mm LAB3/0-12-5 CT930 Ruby P60
250 kcmil M12 x 40 mm LAB250-12-5 CT930 Red P71
300 kcmil M12 x 40 mm LAB300-12-2 CT930 Blue P76
400 kcmil M12 x 40 mm LAB400-12-2 CT930 Green P94
500 kcmil M12 x 40 mm LAB500-12-2 CT930 Pink P99
600 kcmil M12 x 40 mm LAB600-12-2 CT930 Black P106
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?