990-5783L-001

Weights and Dimensions for UPSs with 1500 kW I/O Cabinet

Commercial reference   Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
  • GVX500K1500HS

  • GVX500K1500GS

Total
– Power cabinets
– I/O cabinet

1956 (4312)
2 x 540 (2 x 1190)
876 (1931)

1970 (77.6)

3200 (126.0)
2 x 600 (2 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX750K1500HS

  • GVX750K1500GS

Total
– Power cabinets
– I/O cabinet

2496 (5503)
3 x 540 (3 x 1190)
876 (1931)

1970 (77.6)

3800 (149.6)
3 x 600 (3 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX1000K1500HS

  • GVX1000K1500GS

Total
– Power cabinets
– I/O cabinet

3036 (6693)
4 x 540 (4 x 1190)
876 (1931)

1970 (77.6)

4400 (173.2)
4 x 600 (4 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX1250K1500HS

  • GVX1250K1500GS

Total
– Power cabinets
– I/O cabinet

3576 (7884)
5 x 540 (5 x 1190)
876 (1931)

1970 (77.6)

5000 (196.9)
5 x 600 (5 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX1500K1500HS

  • GVX1500K1500GS

Total
– Power cabinets
– I/O cabinet

4116 (9074)
6 x 540 (6 x 1190)
876 (1931)

1970 (77.6)

5600 (220.5)
6 x 600 (6 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX1750K1500HS

  • GVX1750K1500GS

Total
– Power cabinets
– I/O cabinet

4656 (10265)
7 x 540 (7 x 1190)
876 (1931)

1970 (77.6)

6200 (244.1)
7 x 600 (7 x 23.6)
2000 (78.7)

900 (35.4)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.