7EN02-0468-00

Display screen overview

 

The blue backlight LCD display as shown in the image has three rows:

  • The first row displays tariff indication, energy flow direction, communication status and unit.

  • The second row displays the value per unit.

  • The last row displays all other metering information or OBIS codes.

   

Touch the up-arrow or down-arrow button to turn ON the back light. After 30 seconds of inactivity, the backlight switches OFF. On power up, the meter scrolls through the pages in an interval of 10 seconds (default setting).

The meter is equipped with a 7-digit LCD. For the energy consumption the meter displays 99999.99 kWh and automatically changes to 999999.9 kWh when the value exceeds and so on.

The first display indication of the meter in the scrolling mode is either FW (forward) or RV (reverse).

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?