7EN02-0468-00

Wiring

 

1

Phase line in (L-IN)

 

3

Phase line out (L-OUT)

 

4

Neutral line in (N)

 

6

Neutral line out (N)

 

10 & 11

M-bus / Modbus communication

 

12 & 13

Not used

 

18 (+) & 19 (-)

Pulse output (S0) forward

 

20 (+) & 21 (-)

Pulse output (S0) reverse

 

Recommended cable material: Copper wire

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?