Accessing the meter using the tool
-
Connect the meter to a level converter (for a direct serial connection) or a level converter and gateway (for connection via a serial or Ethernet network).
-
Set the address of the device to a value other than 0 (zero) using the HMI.
-
Install the M-Bus tool on your computer.
- Select Mbus config tool to open the tool. The login screen appears. (or navigate to the location where you installed the program) and click
- Select the port on your computer that you are using to connect to the meter and select the baud rate that matches the meter’s configuration.
- Click Test Com to open the communications port.
- Type the device address in the Address field.
-
Select the communications mode that you want the tool to
start in:
-
Monitor(Automatic): The tool automatically sends read requests to and receives data from the meter. You can set the interval at which these read requests are sent.
-
Monitor(Manual): You must manually send a read request to get data from the meter.
-
Config: The tool opens in configuration mode.
You can change the mode from within the tool, if needed. -
- Click OK to start the M-Bus tool and access the meter.