7EN02-0468-00

Specifications

The specifications contained in this section are subject to change without notice.

Mechanical characteristics

IP degree of protection (IEC 60529-1)

Front display: IP51

Mounting position

Vertical

Display type

Blue backlight with 7-digit LCD

Keypad

Down-arrow and up-arrow buttons

Front panel LED indicators

Reactive energy consumption LED (A=10000 imp/kVARh)

Active energy consumption LED (B=10000 imp/kWh)

Dimensions W x H x D

35.8 x 96.7 x 63 mm (1.41 x 3.81 x 2.48 in)

Electrical characteristics

Measurement accuracy

Measurement type

Class of accuracy as per standard

% Error of reading

Active energy

Class B as per EN 50470-1/3

Class 1 as per IEC 62053-21

±1%

Reactive energy

Class 2 as per IEC 62053-23

±2%

Active power

±1%

Apparent power

±1%

Reactive power

±2%

Current

±0.5%

Voltage

±0.5%

Frequency

±0.05%

Power factor

±0.01 count

Voltage inputs

Nominal voltage (U)

230 V L-N AC

Operational voltage

195 to 253 V L-N AC

Insulation capabilities

AC voltage withstand: 4 KV for 1 minute

Impulse voltage withstand: 6 KV for 1.2 μS waveform (UC2, IEC 62052-31)

Operational frequency

50 Hz ± 10%

Current inputs

Basic current (Ib)

5 A

Maximum rated current (Imax)

100 A

Operational current

0.4%Ib – Imax

Over current withstand

30 Imax for 0.01 s

Operational frequency

50 Hz ± 10%

Power consumption

Internal power consumption

≤1 W/Phase - ≤1 VA/Phase

Pulse characteristics

Pulse output rate

10000 / 2000 / 1000 / 100 / 10 / 1 / 0.1 / 0.01 imp/kWh

Pulse width

1000 / 100 / 10 / 1 / 0.1 / 0.01 imp/kWh: 31 ms

2000 imp/kWh < 30 kW: 31 ms

2000 imp/kWh > 30 kW: 15 ms

10000 imp/kWh < 6 kW: 31 ms

10000 imp/kWh > 6 kW: 15 ms

10000 imp/kWh > 12 kW: 5 ms

Environmental characteristics

Operating temperature

-25 °C to +55 °C (-13 °F to +131 °F)

Storage temperature

-40 °C to +70 °C (-40 °F to +158 °F)

Operating humidity

≤75%

Storage humidity

≤95%

Altitude

≤ 2000 m (6561 ft) above sea level

Electromagnetic environmental class

E2

Mechanical environmental class

M1

Mounting location

For indoor use only

Safety

Insulated encased meter of protective class II

Double insulation

Basic errors

0.05Ib

Cosφ = 1 ±1.5%

0.1Ib

Cosφ = 0.5Lag ±1.5%

Cosφ = 0.8Lead ±1.5%

0.1Ib – Imax

Cosφ = 1 ±1%

0.2Ib – Imax

Cosφ = 0.5Lag ±1%

Cosφ = 0.8Lead ±1%

M-Bus communication (iEM2435 only)

Bus type

M-bus

Baud rate

300, 600, 1200, 2400 (default), 4800 and 9600

Address range

0 – 250 user configurable

Range

≤1000 m

Protocol

EN13757-3

Unit loads

±2

Maximum number of meters

64 *

RS-485 Modbus communication (iEM2455 only)

Bus type

RS-485

Protocol

Modbus RTU with 16 bit CRC

Baud rate

1200, 2400, 4800, 9600, 19200 (default) and 38400

Address range

1 – 247 user configurable

Maximum bus load

60 meters per bus

Range

1000 m

Data retention

>10 years without power

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?