7EN02-0468-00

Setting up pulse output rate

The meter is equipped with two pulse outputs (forward and reverse) which are optically isolated from the inside circuit. The meter generates pulses in proportion to the measured consumption for purpose of remote reading or accuracy testing. The pulse output is a polarity dependent, open-collector transistor output which requires an external voltage source for correct operation. For this external voltage source, the voltage (Ui) should be less than 27 V DC. The maximum switching current (Imax) is 100 mA. To connect the impulse output, connect 5 – 27 V DC to connector 18/20 (collector), and the signal wire (S) to connector 19/21 (emitter).
To change the pulse output (S0) rate, follow these steps:
  1. Scroll with the buttons to Program mode 3 (Pro-3).
  2. Hold the up-arrow button for 3 seconds to enter the menu.
  3. Enter the 4 digit password (default: 0000): scroll with the buttons and select each digit 0 – 9, hold the up-arrow button for 3 seconds to confirm each digit.
  4. Scroll to S0 output (S0/S) page.
  5. Hold the up-arrow button for 5 seconds to enter program mode.
  6. When the value starts blinking: select 10000 / 2000 / 1000 / 100 /10 / 1 / 0.1 / 0.01.
  7. Hold both buttons for 3 seconds to confirm the new setting.
  8. The LCD displays OK when the setting is confirmed.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?