7EN02-0468-00

Instantaneous measurements

NOTE: E denotes the extension bit; the hex value assumes E = 0.

Data format

DIFE

Primary VIF

Primary VIFE

Manufacturer-specific VIFE

Description

bin

hex

bin

hex

05

2E

Active power

85

40

2E

Reactive power

85

80 40

2E

Apparent power

05

E100 1001

C9

E000 0100

04

Voltage L-N

05

E101 1100

DC

E000 0000

00

Current

05

E000 1010

0A

Power factor

05

E000 1011

0B

Frequency

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?