Examples of application of preventive alarm relay mirroring modes
Set the preventive insulation alarm relay to mirror mode and wire the relays in series to create a logical AND function. It is advised to configure the insulation alarm relay in failsafe mode and wire both relays in (NC/C). In this case, the logical function returns true only when the device is inoperative or de-energized, or when a special status is active.
The following wiring diagram is an example of the device wired in standard mode:
| Mode | Input | State | ||||
|---|---|---|---|---|---|---|
| No fault | Preventive alarm | Alarm | Inoperative product | No power | ||
| Standard | PLC 1 | 1 | 1 | 1 | 0 | 0 |
| Standard | PLC 2 | 1 | 1 | 0 | 0 | 1 |
The following wiring diagram is an example of the device wired in failsafe mode:
| Mode | Input | State | ||||
|---|---|---|---|---|---|---|
| No fault | Preventive alarm | Alarm | Inoperative product | No power | ||
| Failsafe | PLC 1 | 0 | 0 | 0 | 1 | 1 |
| Failsafe | PLC 2 | 0 | 0 | 1 | 1 | 1 |
ALARM=(RelayState:ON) || ((StatusInput:CLOSED) & (RelayState:OFF))
-
An insulation alarm is detected when both PLC inputs are at a logic 1.
-
A product failure is detected when PLC input 1 is a logic 0.