7EN02-0493-00

Inhibition type (Inhibit. Type)

You can configure the inhibition type depending on the ungrounded system with several incoming feeders.

Two values are available for this parameter:

Value Description
Int. (Default) During inhibition state, the device relay is disconnected from external network. When injection is enabled, an auto test is launched automatically before returning to the default insulation monitoring screen.
Ext. During inhibition state, the device relay is connected to the external network. When injection is enabled, the device displays the default insulation monitoring screen.
NOTE: The auto test is not launched.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?