Reset
You can access the device reset parameters by selecting .
The reset parameters are Reset Logs, Reset Trend, and Factory Reset.
On performing reset of logs or trends, the existing logs or trend information is erased but the settings parameter value remains unchanged.On performing factory reset, the settings parameter values are reset to default.
The complete list of parameter settings, its default value, and allowed values are:
| Parameter | Default Value | Allowed Values |
|---|---|---|
| Ins. Alarm | 1 kΩ | 0.04…500 kΩ |
| Ins. Al. Delay | 0 s | 0 s...120 minutes |
| Prev. Alarm | OFF |
|
| Prev. Al. Del | 0 s | 0 s...120 minutes |
| Disconnect. Inj | OFF |
|
| App |
IM400, IM400L, and IM400C:Power C IM400THR and IM400LTHR: THR |
IM400 and IM400L:
IM400C:
IM400THR and IM400LTHR: THR |
| Filtering |
IM400, IM400L, and IM400C:40s IM400THR and IM400LTHR:20s |
IM400, IM400L, and IM400C:
IM400THR and IM400LTHR:
|
| Locating * |
OFF |
|
| V.Adapt |
IM400, IM400L, and IM400C:None IM400THR and IM400LTHR:None |
IM400 and IM400L:
IM400C:
IM400THR and IM400LTHR:
|
| Frequency * |
50 Hz |
|
| HRG |
OFF |
|
| Injection * |
20V |
|
| Pri.DC Resis * |
0 kΩ |
0....50 kΩ |
| No. of Transfo * |
0 |
|
| Ins. Al. Relay | FS |
|
| Prev. Al. Rel | FS |
|
| Inhibit. Input | N.O. |
|
| Ack Inhibit | OFF |
|
| Ack Al. Relay | ON |
|
| Test w. Relays | ON |
|
| Inhibition Type | Int. |
|
| Address | 1 | 1...247 |
| Auto Config | OFF |
|
| Baudrate | 19200 |
|
| Parity | Even |
|
| Modify Password | 0000 | 0000...9999 |
| Activation (Password) | OFF |
|
| Contrast | 50% | 10...100% |
| Backlight | 100% | 10...100% |
| Screen Saver | OFF |
|