7EN02-0493-00

Disconnected injection (Disconnect. Inj.)

You can detect the high insulation resistance in the system and can detect the disconnections.

The device detects a high insulation resistance in the system and can detect the following disconnections:

  • Injection wire

  • Ground wire

  • Between the device and IM400-1700 voltage adaptor

  • Between the device and PHT1000 voltage adaptor

  • Between the device and IM400VA2 voltage adaptor

The allowed values for this parameter are OFF and ON. The default value is OFF.

NOTE:

On small networks without loads and transformer, where the insulation level is high, or during commissioning without loads and transformer, it is advised to set the parameter to OFF.

Detection of disconnection between the device and IM400-1700, PHT1000, or IM400VA2 voltage adaptors is always active and does not depend on the value of the parameter.

If the injection disconnects, the device displays DISCONNECTED INJECTION DETECTED and product status LED turns ON. See Special status screens for device display.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?