Wiring diagram
All the device wiring terminals have identical wiring capabilities. The following are the list of characteristics of the cables that can be used to connect the terminals:
-
Stripped length: 7 mm (0.28 in)
-
Cable cross sectional area: 0.2 to 2.5 mm2 (24 to 14 AWG)
-
Tightening torque: 0.8 N.m (7.1 lb-in)
-
Type of screwdriver: Flat, 3 mm (0.12 in)
Cross-section area and voltage rating of wires must be suitable to the load current and to the voltage to which it is connected. The following characteristics need to be considered:
-
Auxiliary power supply consumption: 25 VA / 10 Ω
-
Current flowing to the monitoring network wiring terminal: less than 20 mA
-
Current flowing to the injection inhibition wiring terminal: 5 mA
-
Current flowing to the insulation alarm and to the preventive insulation alarm wiring terminals depends on the power rating of the insulation alarm indicator.
The illustration shows the connection of the device to a single-phase or three-phase 3- or 4-wire power system, or a DC power system.
Wiring diagram of IM400, IM400C, IM400L, IM400THR, and IM400LTHR
Wiring diagram of IM400THR and IM400LTHR for medium voltage
Voltage transformers and P1N ground adaptor are used to connect IM400THR to systems with voltages rated up to 33 kVac. Voltage transformers should be selected appropriately depending on system voltage. Refer to the Schneider Electric medium voltage transformer catalogue.
The Load Resistance ‘1R’ of the Voltage Transformer is calculated based on its characteristics. Refer to the calculation notes on www.se.com/IM400THR for more information.