7EN02-0493-00

Mounting

Before installing the device, check the following:

  • The mounting plate must have a thickness of between 0.8 (0.03) and 3.2 (0.13) mm (in).

  • A rectangle measuring 148 (5.83) x 112 (4.41) mm (in) must be cut out from the plate so the device can be installed.

  • No terminal blocks may be connected to the unit.

  1. Insert the device in the cut-out in the mounting plate by tilting the device forward slightly.
  2. Depending on the thickness of the mounting plate, clip the spring clips into the mounting slots on the top of the device as follows:
    Mounting plate thickness Fixing slots to be used

    0.8 mm ≤ X ≤ 2 mm

    (0.031 in ≤ X ≤ 0.079 in)

    2 mm < X ≤ 3.2 mm

    (0.079 in < X ≤ 0.126 in)

  3. Clip the 2 spring clips on the side of the device and the 2 spring clips on the bottom of the device.
  4. Do the wiring and insert the terminal blocks as shown in the relevant wiring diagram (See Wiring diagram).
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?