Voltage adaptor (V. Adapt)
You can use voltage adapter to monitor ungrounded power system with a rated voltage higher than 480 V AC/DC. IM400-1700 or IM4000VA2 voltage adaptor can also be used in ungrounded power systems below 480 V AC/DC to increase the internal impedance of the device. The IM400THR and IM400LTHR can be used with P1N ground adaptor and compatible Schneider Electric voltage transformer to monitor power systems with a rated voltage up to 33 kV.
The following three values are applicable for IM400 and IM400L
| Value | Advised Usage |
|---|---|
| None (Default) | Use when the monitored ungrounded power system rated voltage is ≤ 480 V AC/DC. |
| PHT1000 | Use
when the monitored ungrounded power system rated voltage is > 480
V AC/DC and ≤ 1500 V AC/DC.
NOTE: Locating an insulation fault
can be done using the device with PHT1000.
|
| HV1700 | Use when the monitored
ungrounded power system rated voltage is > 480 V AC/DC and ≤
1500 V AC/DC.
NOTE: Locating an insulation fault can not be done using
the device with IM400–1700. This value cannot be set up when
the Locating parameter is set to ON.
|
The following four values are applicable for IM400C:
| Value | Advised Usage |
|---|---|
| None (Default) | Use when the monitored ungrounded power system rated voltage is ≤ 480 V AC/DC. |
| PHT1000 | Use
when the monitored ungrounded power system rated voltage is > 480
V AC/DC and ≤ 1500 V AC/DC.
NOTE: Locating an insulation fault
can be done using the device with PHT1000.
|
| HV1700C | Use
when the monitored ungrounded power system rated voltage is > 480
V AC/DC and ≤ 1500 V AC/DC.
NOTE: Locating an insulation fault
can not be done using the device with IM400–1700C. This value
cannot be set up when the Locating parameter
is set to ON.
|
| VA2 | Use when the monitored
ungrounded power system rated voltage is > 480 V AC/DC and ≤
1500 V AC/DC.
NOTE: Locating an insulation fault can not be done using
the device with IM400VA2. This value cannot be set up when the Locating parameter is set to ON.
|
The following two values are applicable for IM400THR and IM400LTHR:
| Value | Advised Usage |
|---|---|
| None (Default) | Use when the monitored ungrounded power system rated voltage is ≤ 480 V AC/DC. |
| P1N | Use
when the monitored ungrounded power system rated voltage is up to
33 kV.
NOTE: Locating an insulation fault can not be done using the
device with P1N.
|
See Accessories for more information on voltage adaptors.