0614IB1802

Configure ERMS System

The ERMS protection settings can be configured through the MTZ smart device app or through EcoStruxure Power Commission software.

NOTE: A system administrator password is required to be able to make changes to ERMS settings

Factory Default Settings for ERMS Protections Settings

Micrologic X Type

Description

Setting

Unit

Setting Range

Factory Setting

Micrologic 2.0 X, 3.0X, 5.0 X, 6.0 X, 7.0 X

Long Time Pickup

Ir

A

0.4–1 x In

1 x In

Long Time Delay

tr

s

0.5–24

0.5

Micrologic 5.0 X, 6.0 X, 7.0 X

Short Time Pickup

Isd

A

1.5–10 x Ir

1.5 x Ir

Short Time Delay

tsd

s

0–0.4

0

Micrologic 2.0 X

Short Time Pickup

Isd

A

1.5–10 x Ir

1.5 x Ir

Micrologic 3.0X

Instantaneous Pickup

Ii

A

1.5–12 x In

1.5 x In

Ii tripping mode

Standard/Fast

Fast

Micrologic 5.0 X, 6.0 X, 7.0 X

Instantaneous Pickup

Ii mode

ON/OFF

ON

Ii tripping mode

Standard/Fast

Fast

Ii

A

2.0–15 x In

2.0 x In

Micrologic 6.0 X IEC Standard

Ig Mode

ON/OFF

ON

Ground Fault Pickup

Ig*

A

0.2–1 x In

0.2 x In

Ground Fault Delay

tg

s

0–0.4

0

Micrologic 6.0 X UL Standard

Ground Fault Pickup

Ig for In ≤ 1200 A*

A

0.2–1 x In

0.2 x In

Ig for In > 1200 A

A

500–1200

500

Ground Fault Delay

tg

s

0–0.4

0

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.