80459-641-01, Rev. 12

Thermal Overload Unit Selection

This section identifies the thermal overload units needed for the starters specified in an order. Tables are based on motor full-load amps and provide the catalog number for the appropriate thermal units for use at that current rating.

Melting Alloy Overload Selection Tables for Combination Starter Units

Size 1
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
0.56–0.63 B 0.81 4.12–4.70 B 6.90
0.64–0.68 B 0.92 4.71–5.21 B 7.70
0.69–0.77 B 1.03 5.22–5.53 B 8.20
0.78–0.85 B 1.16 5.54–6.17 B 9.10
0.86–0.97 B 1.30 6.18–7.02 B 10.2
0.98–1.09 B 1.45 7.03–7.92 B 11.5
1.10–1.21 B 1.67 7.93–8.61 B 12.8
1.22–1.33 B 1.88 8.62–9.17 B 14
1.34–1.53 B 2.10 9.18–10.0 B 15.5
1.54–1.73 B 2.40 10.1–11.0 B 17.5
1.74–1.89 B 2.65 11.1–11.8 B 19.5
1.90–2.17 B 3.00 11.9–13.5 B 22
2.18–2.53 B 3.30 13.6–15.3 B 25
2.54–2.87 B 3.70 15.4–17.4 B 28
2.88–3.22 B 4.15 17.5–19.4 B 32
3.23–3.49 B 4.85 19.5–22.2 B 36
3.50–3.85 B 5.50 22.3–25.1 B 40
3.86–4.11 B 6.25 25.2–27.0 B 45
Size 2
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
3.94–4.45 B 6.90 14.0–15.8 B 25
4.46–4.97 B 7.70 15.9–17.9 B 28
4.98–5.28 B 8.20 18.0–19.9 B 32
5.29–5.97 B 9.10 20.0–22.8 B 36
5.98–6.89 B 10.2 22.9–25.4 B 40
6.90–7.92 B 11.5 25.5–28.9 B 45
7.93–8.71 B 12.8 29.0–30.8 B 50
8.72–9.27 B 14.0 30.9–32.5 B 56
9.28–10.2 B 15.5 32.6–34.9 B 62
10.3–11.4 B 17.5 35.0–39.7 B 70
11.5–12.3 B 19.5 39.8–44.7 B 79
12.4–13.9 B 22    
Size 3
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
14.0–14.9 CC 20.9 36.9–39.8 CC 59.4
15.0–16.2 CC 22.8 39.9–42.3 CC 64.3
16.3–17.2 CC 24.6 42.4–45.7 CC 68.5
17.3–18.7 CC 26.3 45.8–49.2 CC 74.6
18.8–20.2 CC 28.8 49.3–52.8 CC 81.5
20.3–21.7 CC 31.0 52.9–56.8 CC 87.7
21.8–23.3 CC 33.3 56.9–61.2 CC 94.0
23.4–25.2 CC 36.4 61.3–66.1 CC 103
25.3–27.1 CC 39.6 66.2–71.2 CC 112
27.2–29.4 CC 42.7 71.3–76.7 CC 121
29.5–31.6 CC 46.6 76.8–82.9 CC 132
31.7–34.0 CC 50.1 83.0–90.0 CC 143
34.1–36.8 CC 54.5    
Size 4
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
44.0–46.8 CC 64.3 73.0–78.1 CC 112
46.9–50.6 CC 68.5 78.2–83.9 CC 121
50.7–54.5 CC 74.6 84.0–91.1 CC 132
54.6–58.4 CC 81.5 91.2–97.5 CC 143
58.5–62.9 CC 87.7 97.6–104 CC 156
63.0–67.7 CC 94.0 105–113 CC 167
67.8–72.9 CC 103 114–133 CC 180
Size 5 without CT Type Overloads
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
88.2–95.1 DD 112 171–180 DD 220
95.2–101 DD 121 181–197 DD 240
102–111 DD 128 198–204 DD 250
112–119 DD 140 205–213 DD 265
120–131 DD 150 214–237 DD 280
132–149 DD 160 238–243 DD 300
150–170 DD 185 244–266 DD 320
Size 5 with CT Type Overloads and Circuit Breakers
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
40.8–45.5 B 1.03 115–128 B 3.00
45.6–49.9 B 1.16 129–140 B 3.30
51.0–57.5 B 1.30 141–160 B 3.70
57.6–65.9 B 1.45 161–193 B 4.15
66.0–73.1 B 1.67 194–209 B 4.85
73.2–81.5 B 1.88 210–232 B 5.50
81.6–92.3 B 2.10 233–248 B 6.25
92.4–104 B 2.40 249–266 B 6.90
105–114 B 2.65    
Size 5 with CT Type Overloads and Fusible Switch Disconnects
Motor Full-Load Current (A) Thermal Unit Number Max. Fuse Rating (A) Motor Full-Load Current (A) Thermal Unit Number Max. Fuse Rating (A)
40.8–45.5 B 1.03 90 115–128 B 3.00 250
45.6–49.9 B 1.16 100 129–140 B 3.30 250
51.0–57.5 B 1.30 110 141–160 B 3.70 300
57.6-65.9 B 1.45 125 161–193 B 4.15 350
66.0–73.1 B 1.67 125 194–209 B 4.85 400
73.2–81.5 B 1.88 150 210–232 B 5.50 400
84.6–92.3 B 2.10 175 233–248 B 6.25 400
92.4–104 B 2.40 200 249–266 B 6.90 400
105–114 B 2.65 225      
Size 6
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
133–148 B 1.30 272–308 B 2.65
149–174 B 1.45 309–348 B 3.00
175–195 B 1.67 349–397 B 3.30
196–219 B 1.88 398–429 B 3.70
220–239 B 2.10 430–495 B 4.15
240–271 B 2.40 496–520 B 4.85

Melting Alloy Overload Selection Tables for Part Winding Combination Starter Units

Size 1
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
1.12–1.27 B 0.81 8.24–9.41 B 6.90
1.28–1.37 B 0.92 9.42–10.43 B 7.70
1.38–1.55 B 1.30 10.44–11.07 B 8.20
1.56–1.71 B 1.16 11.08–12.35 B 9.10
1.72–1.95 B 1.30 12.36–14.05 B 10.2
1.96–2.19 B 1.45 14.06–15.85 B 11.5
2.20–2.43 B 1.67 15.86–17.23 B 12.8
2.44–2.67 B 1.88 17.24–18.35 B 14
2.68–3.07 B 2.10 18.36–20.1 B 15.5
3.08–3.47 B 2.40 20.2–22.1 B 17.5
3.48–3.79 B 2.65 22.2–23.7 B 19.5
3.80–4.35 B 3.00 23.8–27.1 B 22
4.36–5.07 B 3.30 27.2–30.7 B 25
5.08–5.75 B 3.70 30.8–34.9 B 28
5.76–6.45 B 4.15 35.0–38.9 B 32
6.46–6.99 B 4.85 39.0–44.5 B 36
7.00–7.71 B 5.50 44.6–50.3 B 40
7.72–8.23 B 6.25 50.4–54.0 B 45
Size 2
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
7.88–8.91 B 6.90 24.8–27.9 B 22
8.92–9.95 B 7.70 28.0–31.7 B 25
9.96–10.57 B 8.20 31.8–35.9 B 28
10.58–11.95 B 9.10 36.0–39.9 B 32
11.96–13.79 B 10.2 40.0–45.7 B 36
13.80–15.85 B 11.5 45.8–50.9 B 40
15.86–17.43 B 12.8 51.0–61.7 B 45
17.44–18.55 B 14.0 61.8–65.1 B 50
18.56–20.5 B 15.5 65.2–69.9 B 56
20.6–22.9 B 17.5 70.0–79.5 B 62
23.0–24.7 B 19.5 79.6–89.4 B 70
Size 3
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
28.0–29.9 CC 20.9 73.8–79.7 CC 59.4
30.0–32.5 CC 22.8 79.8–84.7 CC 64.3
32.6–34.5 CC 24.6 84.8–91.5 CC 68.5
34.6–37.5 CC 26.3 91.6–98.5 CC 74.6
37.6–40.5 CC 28.8 98.6–105.7 CC 81.5
40.6–43.5 CC 31.0 105.8–113.7 CC 87.7
43.6–46.7 CC 33.3 113.8–122.5 CC 94.0
46.8–50.5 CC 36.4 122.6–132.3 CC 103
50.6–54.3 CC 39.6 132.4–142.5 CC 112
54.4–58.9 CC 42.7 142.6–153.5 CC 121
59.0–63.3 CC 46.6 153.6–165.9 CC 132
63.4–68.1 CC 50.1 166.0–180.0 CC 143
68.2–73.7 CC 54.5    
Size 4
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
105–112 CC 74.6 170–181 CC 132
113–122 CC 81.5 182–195 CC 143
123–131 CC 87.7 196–209 CC 156
132–142 CC 94.0 210–227 CC 167
143–153 CC 103 228–247 CC 180
154–157 CC 112 248–266 CC 196
158–169 CC 121    
Size 5 without CT Type Overloads
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
176–190 DD 112 342–361 DD 220
191–203 DD 121 362–395 DD 240
204–223 DD 128 396–409 DD 250
224–239 DD 140 410–427 DD 265
240–253 DD 150 428–475 DD 289
254–299 DD 160 476–487 DD 300
300–341 DD 185 488–532 DD 320
Size 5 with CT Type Overloads and Circuit Breakers
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
81.6–91.1 B 1.03 230–257 B 3.00
91.2–101 B 1.16 258-281 B 3.30
102–115 B 1.30 282–321 B 3.70
116–131 B 1.45 322–387 B 4.15
132–146 B 1.67 388–419 B 4.35
147–163 B 1.84 420–465 B 5.60
164–184 B 2.10 466–497 B 6.25
185–209 B 2.40 496–532 B 6.90
210–229 B 2.65    
Size 5 with CT Type Overloads and Fusible Switch Disconnects
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
81.6–91.1 B 1.03 230–257 B 3.00
91.2–101 B 1.16 258–281 B 3.30
102–115 B 1.30 282–321 B 3.70
116–131 B 1.45 322–387 B 4.15
132–146 B 1.67 388–419 B 4.35
147–163 B 1.88 420–465 B 5.60
164–184 B 2.10 466–497 B 6.25
185–209 B 2.40 498–532 B 6.90
210–229 B 2.65    

Ambient-compensated Bimetallic Overload Selection Tables for Combination Starter Units

Size 1
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
0.57–0.60 AR 1.05 3.46–3.81 AR 5.8
0.61–0.66 AR 1.15 3.82–4.20 AR 6.4
0.67–0.73 AR 1.26 4.21–4.65 AR 7.0
0.74–0.81 AR 1.39 4.66–5.29 AR 7.7
0.82–0.90 AR 1.53 5.30–5.84 AR 8.5
0.91–1.05 AR 1.68 5.85–6.27 AR 9.3
1.06–1.15 AR 1.85 6.28–6.97 AR 10.2
1.16–1.25 AR 2.04 6.98–7.59 AR 11.2
1.26–1.35 AR 2.24 7.60–7.89 AR 12.4
1.36–1.47 AR 2.46 7.90–8.95 AR 13.6
1.48–1.58 AR 2.71 8.96–10.3 AR 15.4
1.59–1.74 AR 2.98 10.4–11.7 AR 17.6
1.75–1.94 AR 3.28 11.8–13.3 AR 20.5
1.95–2.20 AR 3.62 13.4–15.2 AR 23
2.21–2.47 AR 3.98 15.3–17.2 AR 27
2.48–2.76 AR 4.37 17.3–19.7 AR 30
2.77–3.07 AR 4.80 19.8–22.4 AR 35
3.08–3.45 AR 5.3 22.5–26.0 AR 40
Size 2
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
4.24–4.62 AR 8.5 16.5–18.9 AR 35
4.63–5.05 AR 9.3 19.0–21.6 AR 40
5.06–5.54 AR 10.2 21.7–23.3 AR 44
5.55–6.13 AR 11.2 23.4–24.9 AR 47
6.14–6.44 AR 12.4 25.0–26.9 AR 51
6.45–7.48 AR 13.6 27.0–29.1 AR 55
7.49–8.55 AR 15.4 29.2–31.3 AR 60
8.56–9.74 AR 17.6 31.4–33.5 AR 66
9.75–11.1 AR 20.5 33.6–36.9 AR 72
11.2–12.7 AR 23 37.0–39.1 AR 79
12.8–14.4 AR 27 39.2–40.9 AR 86
14.5–16.4 AR 30 41.0–45.0 AR 94
Size 3
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
27.1–30.0 E 67 47.0–51.5 E 74
30.1–33.2 E 69 51.6–57.0 E 76
33.3–35.7 E 70 57.1–62.8 E 77
35.8–39.4 E 71 62.9–69.1 E 78
39.5–43.4 E 72 69.2–75.0 E 79
43.5–46.9 E 73 75.1–83.3 E 80
Size 4
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
50–55.9 E 88 82–86.9 E 96
56–60.9 E 89 87–92.9 E 97
61–65.9 E 91 93–97.9 E 98
66–69.9 E 92 98–107.9 E 99
70–75.9 E 93 108–113.9 E 101
76–81.9 E 94 114–125.9 E 102
Size 5
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
105–116 AR 3.28 166–184 AR 4.80
117–132 AR 3.62 185–207 AR 5.3
133–148 AR 3.98 208–229 AR 5.8
149–165 AR 4.37 230–266 AR 6.4
Size 6
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
146–169 AR 1.68 280–311 AR 3.28
170–185 AR 1.85 312–353 AR 3.62
186–201 AR 2.04 354–396 AR 3.98
202–217 AR 2.24 397–442 AR 4.37
218–236 AR 2.46 443–492 AR 4.80
237–253 AR 2.71 493–520 AR 5.3
254–279 AR 2.98    

Ambient-compensated Bimetallic Overload Selection Tables for Part Winding Combination Starter Units

Size 1
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
1.14–1.21 AR 1.05 6.92–7.63 AR 5.8
1.22–1.33 AR 1.15 7.64–8.41 AR 6.4
1.34–1.47 AR 1.26 8.42–9.31 AR 7.0
1.48–1.63 AR 1.39 9.32–10.59 AR 7.7
1.64–1.81 AR 1.53 10.60–11.69 AR 8.5
1.82–2.11 AR 1.68 11.70–12.55 AR 9.3
2.12–2.31 AR 1.85 12.56–13.95 AR 10.2
2.32–2.51 AR 2.04 13.96–15.19 AR 11.2
2.52–2.71 AR 2.24 15.20–15.79 AR 12.4
2.72–2.95 AR 2.46 15.80–17.91 AR 13.6
2.96–3.17 AR 2.71 17.92–20.7 AR 15.4
3.18–3.49 AR 2.98 20.8–23.5 AR 17.6
3.50–3.89 AR 3.28 23.6–26.7 AR 20.5
3.90–4.41 AR 3.62 26.8–30.5 AR 23
4.42–4.95 AR 3.98 30.6–34.5 AR 27
4.96–5.53 AR 4.37 34.6–39.5 AR 30
5.54–6.15 AR 4.80 39.6–44.9 AR 35
6.16–6.91 AR 5.30 45.0–52.0 AR 40
Size 2
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
8.48–9.25 AR 8.5 33.0–37.9 AR 35
9.26–10.11 AR 9.3 38.0–43.3 AR 40
10.12–11.09 AR 10.2 43.4–46.7 AR 44
11.10–12.27 AR 11.2 46.8–49.9 AR 47
12.28–12.89 AR 12.4 50.0–53.9 AR 51
12.90–14.97 AR 13.6 54.0–58.3 AR 55
14.98–17.11 AR 15.4 58.4–62.7 AR 60
17.12–19.49 AR 17.6 62.8–67.1 AR 66
19.50–22.3 AR 20.5 67.2–73.8 AR 72
22.4–25.5 AR 23 74.0–78.3 AR 79
25.6–28.9 AR 27 78.4–81.9 AR 86
29.0–32.9 AR 30 82.0–90.0 AR 94
Size 3
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
54.2–60.1 E 67 94.0–103.1 E 74
60.2–66.5 E 69 103.2–114.1 E 76
66.6–71.5 E 70 114.2–125.7 E 77
71.6–78.9 E 71 125.8–138.3 E 78
79.0–86.9 E 72 138.4–150.1 E 79
87.0–93.9 E 73 150.2–166.6 E 80
Size 4
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
100–111.9 E 88 164–173.9 E 96
112–121.9 E 89 174–185.9 E 97
122–131.9 E 91 186–195.9 E 98
132–139.9 E 92 196–215.9 E 99
140–151.9 E 93 216–227.9 E 101
152–163.9 E 94 228–251.9 E 102
Size 5
Motor Full-Load Current (A) Thermal Unit Number Motor Full-Load Current (A) Thermal Unit Number
210–233 AR 3.28 332–369 AR 4.8
234–265 AR 3.62 370–415 AR 5.3
266–297 AR 3.98 416–459 AR 5.8
298–331 AR 4.37 460–532 AR 6.4
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.