Accessories and Lug Data

Class 3130

Field-Installed Fuse Puller Kits

FPK03 Fuse Puller Kit
Series F Fusible Switches Only

Kit consists of three fuse pullers as required for a 3P, fusible, 60 or 100 A general duty switch. Kits can be installed only in 60 or 100 A Series F fusible switches.

Fuse Puller Kits

Switch Ampere Rating

Series No.

Cat. No.

60

F

FPK03

100

F

FPK0610

Field-Installed Electrical Interlock Kits

EIK031

EIK1

Electrical interlocks for Series F 100–200 A general duty safety switches & Series F 60 A fusible general duty safety switches are available in kit form for field installation. Each kit contains instructions for proper field mounting. A pivot arm operates from switch mechanism, breaking the control circuit before the main switch blades break. Switches with electrical interlocks installed are UL Listed.

Electrical Interlock Kit

Switch
Amperes Rating

Electrical Interlock Kit Cat. No. [1]

Fusible Series F 60

EIK031 or EIK032

Series F 100–200

EIK1 or EIK2

Electrical Interlock Contact Ratings [2]

Interlock Type

AC 50 or 60Hz

DC

Volts

Make

Break

Cont.

Volts

Make / Break

Cont.

1 N. O. / 1 N. C. Contact

(-1 Suffix [3])

120

40.00 A

15.00 A

15.00 A

115

0.50 A

15.00 A

240

20.00 A

10.00 A

15.00 A

230

0.25 A

15.00 A

2 N. O. / 2 N. C. Contacts

(-2 Suffix [4])

120

30.00 A

3.00 A

10.00 A

115

1.00 A

10.00 A

240

15.00 A

1.5 A

10.00 A

230

0.30 A

10.00 A

Equipment Grounding Kits

Equipment Grounding Kits

Switch Ampere Rating

Cat. No.

Lug Wire Range (AWG)

30 [5]

Std.

(1) 14 – 10 Cu or (1) 12 – 8 Al

30

PK3GTA1

(3) 14 – 4 Cu or (3) 12 – 4 Al or (6) 14 – 12 Cu or (6) 12 – 10 Al

60 [6]

GTK03

(2) 14 – 4 Cu or (2) 12 – 4 Al (4) 14 – 12 Cu or (4) 12 – 10 Al

100

GTK0610

(2) 14 – 1/0 Cu or (2) 12 – 1/0 Al (2) 14 – 6 Cu or (2) 12 – 6 Al

200

PKOGTA2

(2) 10 – 2/0 Cu or (2) 6 – 2/0 Cu Al

400, 600

PKOGTA2 [7]

(2) 10 – 2/0 Cu or (2) 6 – 2/0 Cu Al

800

PKOGTA3

(6) 6 – 3/0 Al/Cu Max.

Field-Installed Lug Kit 400–600 A

Field-Installed Lug Kit 400–600 A

Switch Ampere Rating

Lug Kit Cat. No.

Wire Range/NEC

Lug Wire Range

400 or 600 Series E01, E02, and E03[8]

GD4060LK

1-1/0-600 kcmil

2-1/0-500 kcmil

4-1/0-250 kcmil

2-1/0-600 kcmil

4-1/0-250 kcmil

 

Line Side Barrier Kits

The field instable line side barrier kits are required to meet National Electric Code (NFPA 70) for service entrance applications. Barrier kits protect against inadvertent contact with line side, uninsulated, ungrounded or service terminal live parts.

Line Side Barrier Kits for General Duty Safety Switches

Amperes Voltage Blades/Fuses Catalog

30

600

2 or 3

LSBD602

60 [9]

240

2 or 3

LSBD202

60

600

2 or 3

LSBC02

100

240 / 600

200

240

2

LSBE202

3

LSBE203

600

3

LSBE603

400 / 600 / 800

240

2 or 3

LSBI02

Terminal Lug Data

Terminal Lug Data   [10]

Amperes

Conductors
Per Phase

Wire Range

Wire Bending Space Per NEC Table 312.6
AWG/kcmil

Lug Wire Range
AWG/kcmil

 30 [5]

1

12–8 (Al) or 14–8 (Cu)

12–8 (Al) or 14–8 (Cu)

 30

1

12–6 (Al) or 14–6 (Cu)

12–6 (Al) or 14–6 (Cu)

 60

1

12–3 (Al) or 14–3 (Cu)

12–2 (Al) or 14–2 (Cu)

100

1

12–1 (Al) or 14–1 (Cu)

12–1/0 (Al) or 14–1/0 (Cu)

200

1

6 –250 (Al/Cu)

6 –300 (Al/Cu)

400

NEMA Type 1

1 or 2

1/0 –600 (Al/Cu) or

1/0 –300 (Al/Cu)

(1) 1/0 –750 (Al/Cu) or

(2) 1/0 –300 (Al/Cu)

400

NEMA Type 3R

2

1/0–250 (Al/Cu)

(1) 1 –600 (Al/Cu) or

(2) 1/0 –250 (Al/Cu)

600

2

4 –500 (Al/Cu)

4 –600 (Al/Cu)

800

3

3/0 –500 (Al/Cu)

3/0 –500 (Al/Cu)

Footnotes

  1. Electrical interlock kit catalog numbers with -1 suffix indicate one normally open and one normally closed contact; -2 indicates two normally open and two normally closed contacts. Kits are UL Listed.
  2. Single-pole single-throw interlock kits are rated 1/2 hp at 110 and 220 Vac.
  3. -1 Suffix uses a 9007A01 limit switch.
  4. -2 Suffix uses a 9007C03 limit switch.
  5. Light duty switches only.
  6. 60 A non-fusible switches accept PK3GTA1.
  7. Two required if ground conductors are run in parrellel.
  8. Not suitable for use on 400 A NEMA Type 3R.
  9. Only for Fused applications
  10. 30–100 A switches suitable for 60°C or 75°C conductors. 200–800 A switches suitable for 75°C conductors.
Feedback