600 Volt — Double Throw Safety Switches

Class 3140

Double Throw Safety Switches (600 V)

600 V Double Throw Safety Switches

System

Amperes

Current
Series

NEMA
Type 1

NEMA
Type 3R

NEMA Type 4,4X,5

304 Stainless Steel

NEMA Type 12

Gasketed

Horsepower Ratings   [1] [2]

240 Vac

480 Vac

600 Vac

Vdc [3]

Std

Max

Std

Max

Std

Max

250

600

Cat. No.

Cat. No.

Cat. No.

Cat. No.

[4]

[4]

Fusible 3P, 600 Vac—600 Vdc

30

F

DT361

DT361RB

 5

[5]

15

[5]

 7.5

20

 5

15

[6]

60

F

DT362

DT362RB

15

[7]

30

[7]

15

50

30

[8]

100

F

DT363

DT363RB

25

[9]

60

[9]

30

75

50

[10]

Non-Fusible 3P, 600 Vac—600 Vdc

[3] [11]

[4] [11]

[3] [11]

[4] [11]

[3] [11]

[11]

30

F

DTU361

DTU361RB

 5

10

7.5

20

10

30

 5

15

60

F

DTU362

DTU362RB

DTU362DS

DTU362AWK[12]

10

20[13]

25

50

[14]

30

60 [15]

10

30

100

F

DTU363

DTU363RB

DTU363DS

DTU363AWK[12]

20

40[16]

40

75[16]

40

100 [16]

20

50

200

E

82344 [17]

82344RB [17]

82344DS  [17] [18]

H82344 [17]

15 [19]

400

A

DTU365

DTU365R

DTU365DS

DTU365AWK

125

250

350

50

600

A

DTU366[20]

DTU366R[20]

DTU366AWK[20]

125

250

350

50

Non-Fusible 4P, 600 Vac—600 Vdc

60

F

DTU462[21]

Use NEMA Type 12

DTU462DS [21]

DTU462AWK[12][21]

20

20

40

50

50

60

10

30

100

F

DTU463 [21]

DTU463DS [21]

DTU463AWK [12] [21]

30

40

50

75

50

100

20

50

400

A

DTU465[20]

DTU465R[20]

125

250

350

50

600

A

DTU466 [20]

DTU466R [20]

125

250

350

50

Non-Fusible 6P, 600 Vac—600 Vdc

60

F

DTU662AWK [12] [21]

20

50

60

10

30

100

F

DTU663AWK [12] [21]

40

75

100

20

50

Footnotes

  1. The starting current of motors of more than standard horsepower may require the use of fuses with appropriate time delay characteristics.
  2. Std.—Using fast acting one time fuses. Max.—Using dual element time delay fuses. (Non-fusible switches have max rating unless noted.)
  3. Use outer switching poles.
  4. If used on corner grounded delta systems, install neutral and use outer switching pole for ungrounded conductors.See data bulletin 2700DB0202 for additional information.
  5. 480 Vac 1 Phase HP = 3 Std, 7.5 Max
  6. 10 Std, 15 Max
  7. 480 Vac 1 Phase HP = 5 Std, 20 Max
  8. 25 Std, 30 Max
  9. 480 Vac 1 Phase HP = 10 Std, 30 Max
  10. 40 Std, 50 Max
  11. Maximum HP
  12. Complete rating on switch is NEMA Type 3R, 5 or 12. For 3R applications, remove drain screw from bottom endwall.
  13. Maximum HP is 15 for corner grounded delta systems.
  14. Maximum HP is 30 for corner grounded delta systems.
  15. Use 75oC #4 Cu or #2 Al conductors only on DTU362 and DTU362RB.
  16. Use 75oC #1 Cu conductors only.
  17. 480 Vac, 250 Vdc maximum
  18. Not UL Listed.
  19. Standard Hp rating.
  20. 250 Vdc maximum.
  21. Not suitable for use as service equipment.
Feedback