Accessories and Lug Data

Class 3140

Electrical Interlocks for Double Throw Safety Switches

Electrical Interlocks (For Electrical Interlock Contact Ratings, see Supplemental Digest Section 2)

Switch

Field-Installed Electrical Interlock Kit Cat. No. [1]

30–100 A Type DT, DTU (Series F)

EIK1, EIK2 [2] [3]

200 A Type 82000 and DTU (Series E) [4]

[5]

400–600 A Type DTU (Series A)

DS200EK2D

Neutral Assemblies for Double Throw Safety Switches

Neutral Assemblies

Switch

Field-Installed

Standard Neutral Kit

Cat. No.

Terminal

Data

AWG/kcmil

Field-Installed

Copper only 

Neutral Kit Cat. No.

Terminal

Data

AWG/kcmil

30–100 A Type DT, DTU
(Series F) (2- and 3-pole switches only)

SN0310

(3) 14-1/0 Al/Cu plus

(2) 14-6 Al/Cu Svc Ground

SN0310C

(3) 14-1/0 Cu plus

(2) 14-6 Cu Svc Ground

30 A
(Series T4) (2- and 3-pole switches only)

DT30SN

(3) 14-4 Al/Cu plus

(2) 14-4 Al/Cu Svc Ground

200 A Type 82000
(Series E) (2- and 3-pole switches only) [6]

[7]

(3) 6-300 Al/Cu plus

(1) 6-2/0 Al or 10-2/0 Cu Svc Ground

200 A Type DTU
(Series E)

Factory Installed

(3) 4-300 Al/Cu plus

(1) 4-300 Al/Cu Svc Ground

400 A Type DTU
(Series A)

DT400NKD

(1) 1/0-720 Al/Cu or

(2) 1/0-300 Al/Cu plus

(2) 6-250 Al/Cu Svc Ground

600 A Type DTU
(Series A)

DT600NKD

(6) 250-500 Al/Cu plus

(1) 6-250 Al/Cu Svc Ground

Service Grounding Kits for Double Throw Safety Switches

DS468GKD

Service Grounding Kits—Required for Service Equipment Use

Switch

Field-Installed Service Grounding Lug Kit Cat. No.

Terminal Data AWG/kcmil

30–60 A Type DT, DTU
(Series F)

Included

(3) 14-2 Al/Cu or

(6) 14-10 Al/Cu

100 A Type DT, DTU
(Series F)

Included

(3) 14 - 1/0 Al/Cu

30 A Type 92,000
(Series T4)

DT30SG

(4) 14-4 Al/Cu

200 A Type 82000 and DTU
(Series E)

DT100SG

(3) 14–1/0 Al/Cu

400–600 A Type DTU
(Series A)

DS468GKD

(2) 6–250 Al/Cu

[8]

Class R Fuse Rejection Kits

RFK06

RFK10

When properly installed, this kit accepts only Class R fuses. Kits are available for field installation.

Class R Fuse Rejection Kits

Switch

Series Number

Class R Fuse Kit Cat. No.

Class R Fuse Kits—240 V (two kits per 3P switch)

30 A

F5

RFK03

60 A

F5

RFK06

100 A

F5

RFK10

Class R Fuse Kits—600 V (two kits per 3P switch)

30 A

F5

RFK06

60 A

F5

RFK06H

100 A

F5

RFK10

Viewing Windows for Double Throw Safety Switches

Accessory available on 30–100 A DT and DTU Series F switches only. Add the suffix VW to the catalog number.

Key Interlock Systems for Double Throw Safety Switches

For factory-installed key interlocks, refer to Key Interlock Systems.

Lock-ON Provisions for Double Throw Safety Switches

Standard feature on 30–100 A type DT and DTU (Series F), and type 92000 switches. Feature available as factory installed option for Type 82000 (200 A only) and 200 A DTU (Series E) switches. Add the suffix SPLO to the catalog number.

Rainproof Bolt-On Hubs for Double Throw Safety Switches

  • UL Listed for indoor or rainproof applications

  • Suitable for use with conduit having ANSI standard taper pipe thread

  • NEMA Type 3R switches with catalog number ending in RB have a bolt-on closing cap factory installed

    • Accepts 3/4 in. through 2-1/2 in. bolt-on hubs

    • No gaskets required

  • NEMA Type 3R switches with R suffix have blank top endwalls

    • Accepts 3 in. through 4 in. bolt on hubs

    • Gaskets provided

    • Conduit entry holes must be cut in the field

Rainproof Bolt-On Hubs

Conduit Size

3/4

1

1-1/4

1-1/2

2

2-1/2

3

3-1/2

4

Closing Cap

Hub Cat. No

B075

B100

B125

B150

B200

B250

B300

B350

B400

BCAP

Water Resistant Hubs for Double Throw Safety Switches

  • UL Listed for dust resistant and water resistant applications

  • Suitable for use with conduit having ANSI standard taper pipe thread

  • Water resistant hubs are field installed on NEMA Type 4/4X/5 stainless steel and NEMA Type 12/3R and 12K enclosures

  • Water resistant hubs are available in zinc or chrome plated finish

  • Gaskets provided

H200 Zinc Plated

H050CP Chrome Plated

Water Resistant Hubs [9]

Conduit Size

1/2

3/4

1

1-1/4

1-1/2

2

2-1/2

3

3-1/2

4

Standard-Zinc
Hub Cat. No

H050

H075

H100

H125

H150

H200

H250

H300

H350

H400

Chrome Plated
Hub Cat. No.

H050CP

H075CP

H100CP

H125CP

H150CP

H200CP

Footnotes

  1. Electrical interlock kit catalog numbers with “1” suffix indicate one normally open and normally closed contact; “2” indicates two normally open and two normally closed contacts. See Electrical Interlock Contact Ratings.
  2. 30–100 and 600 A Type DT, DTU (Series F) switches contain (2) separate switching mechanisms. Each mechanism will accept an electrical interlock. Some applications may therefore require (2) electrical interlocks.
  3. Double throw switches 92251, 92351, and 92451 are not available with factory or field installed electrical interlocks.
  4. Electrical interlock EK400DTU2 can be added to 200 A, 4-pole Type 82000 switches in the field.
  5. Type 82000 and DTU switches are available with electrical interlock factory-installed only. Not UL listed. Electrical interlocks are furnished with 2 N.O./N.C. contacts and are installed in both “ON” positions. To order, add suffix EI to standard switch catalog number.
  6. Neutral assembly catalog number DT200N can be added to 4P, 200 A, Type 82000 switches in the field.
  7. For 200 A Type 82000, a neutral assembly is available factory installed on 2P and 3P switches. Not UL Listed. To order, add suffix N to the standard catalog number. Neutral terminal lug data = (3) #4 - 250 kcmil Al/Cu wire and (1) #4 - 250 kcmil Al/Cu service ground.
  8. (3) 6-250 ground lugs are provided as standard. DS468GKD provides an additional (2) 6-250 ground lugs.
  9. Gaskets are provided.
Feedback