600 Volt—Single Throw Non-Fusible Switches

Class 3140

600 Volt–Single Throw Non-Fusible

600 Volt—Single Throw Non-Fusible

System

Amp

Type 1

Type 3R [1]

Type 12 [1]

Type 4X 304 Stainless Steel [1]

Line Side Barriers [2]

Horsepower Ratings

Std (Fast Acting One-Time Fuses)

Max (Dual Element Time-Delay Fuses)

250 Vdc [3]

600 Vdc

2 Wire (2 Blade) – 600 Vac 600 Vdc [4]

400

HU265

HU265R

HU265AWK

HU265DS

LSBG602

125

250

50

50

600

HU266

HU266R

HU266AWK

HU266DS

LSBG602

200

400

50

50

800

HU267

HU267R

HU267AWK

LSBF602

50

1200

HU268

HU268R

HU268AWK

LSBF602

50

3 Wire (3 Blade) – 600 Vac 600 Vdc

30

VHU361

VHU361RB

VHU361AWKGL [5]

VHU361DSGL [5]

Factory Included

5

15

7-1/2

20

5

15

30

VHU3613AWKGL [5]

VHU3613DSGL [5]

Factory Included

5

15

7-1/2

20

15

60

VHU362

VHU362RB

VHU362AWKGL [5]

VHU362DSGL [5]

Factory Included

15

30

15

50

30

100

VHU363

VHU363RB

VHU363AWKGL [5]

VHU363DSGL [5]

Factory Included

25

60

30

100

50

200

VHU364

VHU364R [6]

VHU364AWKGL [5]

VHU364DSGL [5]

Factory Included

50

125

60

150

40

50

400

HU365

HU365R

HU365AWK

HU365DS

LSBG602

100

250

125

350

50

50

600

HU366

HU366R

HU366AWK

HU366DS

LSBG602

150

400

200

500

50

50

800

HU367

HU367R

HU367AWK

LSBF602

200

500

250

500

50

1200

HU368

HU368R

HU368AWK

LSBF602

200

500

250

500

50

1200

HU268

HU268R

HU268AWK

LSBF602

50

4-Pole and 6-Pole - Single Throw Non-Fusible (NOT SUITABLE FOR SERVICE ENTRANCE)

System

Amperes

Type 12

Type 4X

Class R

Line Side

Horsepower Ratings Max (Dual Eleemnt Time-Delay Fuses)

Fuse KITS

Barriers

240 V

480 V

600 V

250 Vdc

600 Vdc

4-Wire (4 Blades) - 600 Vac 600 Vdc

30

HU461DS

RFK03L

Factory Included

10

10

20

20

25

30

10

15

30

HU461AWK (SeriesF6)

Factory Included

10

10

20

20

25

30

5

15

60

HU462AWK

HU462DS

RFK03H

Factory Included

20

20

40

50

50

60

10

30

100

HU463AWK

HU463DS

RFK10

Factory Included

30

40

50

75

50

75

20

30

200

HU464AWK

HU464DS

HRK1020

Factory Included

50

60

50

125

50

150

40

50

400

HU465AWK

HRK4060

Qty. (2): LSBG602

125

250

350

50

50

6-Wire (6 Blades) - 600 Vac 600 Vdc

30

HU661AWK

HU661DS

Factory Included

10

20

30

60

HU662AWK

HU662DS

Factory Included

20

50

60

100

HU663AWK

HU663DS

RFK10

Factory Included

50

75

75

200

HU664AWK

HU664DS

HRK1020

Factory Included

60

125

150

Footnotes

  1. For rainproof bolt-on hubs and water resistant hubs.
  2. Factory Included to protect against inadvertent contact with live parts per UL 869A and NEC service entrance barrier requirements.
  3. For switching dc, use two outside switching poles.
  4. For 30-200 A two wire application use a three blade device.
  5. Ground Lug Factory Included.
  6. This catalog is shipped with HUB provision and knockouts.
Feedback