Light Duty Fusible Safety Switches

Class 3130

Light Duty—Visible Blades 10 kA Short Circuit Current Rating

L111N

The Square D light duty enclosed switch is ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces, and garages.

The light duty safety switch has visible blades and a ground lug as standard features. NEC 2023 protects against these units from being applied in any application, for compliance with NE2023 obtain Heavy Duty Safety Switch.

Light Duty 120 V or 120/240 Volt — Single Throw Fusible Switches

System

Amperes

NEMA Type 1 Indoor

Cat. No.

Equipment Ground Kit

Horsepower Ratings

Std (Fast Acting One-Time Fuses)

Max (Dual Element Time-Delay Fuses)

 

2 Wire (1 Blade and Fuseholder, 1 Neutral) – 120 Vac Plug Type Fuses

30

L111N

Standard

3 Wire (2 Blade and Fuseholder, 1 Neutral) – 120/240 Vac Plug Type Fuses

30

L211N

Standard

1/2

2

1-1/2

3

3 Wire (2 Blade and Fuseholder, 1 Neutral) – 120/240 Vac Cartridge Type Fuses

30

L221N

Standard

1/2

2

1-1/2

3

Feedback