General Duty—Up to 100 kA Short Circuit Current Rating

Class 3130

General Duty—Up To 100 kA Short Circuit Current Rating

D223N

General duty safety switches are designed for residential and commercial applications where durability and economy are prime considerations. Typical loads are lighting, air conditioning, and appliances. They are suitable for use as service equipment when equipped with a factory or field-installed neutral assembly or a field-installed service grounding kit, (see Equipment Grounding Kits) as applicable.

General duty safety switches are UL Listed, File E2875, and meet or exceed the NEMA Standard KS1. NEC 2023 protects against these units from being applied in any application; for compliance with NE2023 obtain Heavy Duty Safety Switch.

240 Volt – Single Throw Fusible Switches

Fusible Single Throw Safety Switches

System

Amperes

NEMA
TYPE 1

NEMA
Type 3R [1]

Class R
Fuse Kits [2]

Line Side Barrier

Horsepower Ratings

Std. (Fast Acting One-Time Fuses

Max. (Dual Element Time-Delay Fuses)

Cat. No.

Cat. No.

Cat. No.

2 Wire (1 Blade and Fuseholder, 1 Neutral)—120 Vac

Use Light Duty Devices or use three-wire devices

3 Wire (2 Blade and Fuseholder, 1 Neutral) – 120/240 Vac Plug Type Fuses

30

D211N

D211NRB

1-1/2

3

3 Wire (2 Blade and Fuseholder, 1 Neutral) –240 Vac Cart. Type Fuses

30

D221N

D221NRB

DRK30

1-1/2

3 [3]

3

7-1/2 [3]

60

D222N 

D222NRB 

RFK03H

Factory Included

3

7-1/2 [3]

10

15 [3]

100

D223N

D223NRB

RFK10

Factory Included

7–1/2

15 [3]

15

30 [3]

200

D224N [4]

D224NRB [4]

HRK1020

Factory Included

15

25 [3]

60 [3]

400

D225N

D225NR

DRK40

LSBI02

600 [5]

D226N

D226NR

DRK600

LSBI02

4 Wire (3 Blade and Fuseholder, 1 Neutral) –240 Vac Cart. Type Fuses

30

D321N

D321NRB

DRK30

1-1/2

3

3

7-1/2

60

D322N 

D322NRB 

RFK03H

Factory Included

3

7-1/2 [6]

10

15 [6]

100

D323N

D323NRB

RFK10

Factory Included

7-1/2

15 [6]

15

30 [6]

200

D324N [4]

D324NRB [4]

HRK1020

Factory Included

15

25 [6]

60 [6]

400

D325N

D325NR

DRK40

LSBI02

50

600 [5]

D326N

D326NR

DRK600

LSBI02

75

150

4 Wire (3 Blade and Fuseholder, 1 Neutral) –240 Vac CLASS T Type Fuses

400 [7]

D325NT

D325NTR

DRK40

LSBI02

50

600 [7]

D326NT

D326NTR

DRK600

LSBI02

75

150

800 [7]

T327N

T327NR

LSBI02

100

Fusible Switch UL Listed Maximum Short Circuit Current Ratings — AC Only

Fuse Class

UL Listed Short Circuit Rating

Plug

10 kA

H, K

10 kA

R

10 kA [8]

R with Rejection Fuse Clips

100 kA

J

100 kA

T

100 kA

240 Volt—Single Throw Non-Fusible Switches

Non-Fusible Single Throw Safety Switches

System

Amperes

NEMA Type 1

NEMA Type 3R [9]

Line Side Barriers [10]

Equipment Ground Kit

Neutral Kit

Horsepower Ratings (Max.)
Max. (Dual Element Time-Delay Fuses)

Cat. No.

Cat. No.

Cat. No.

2 Wire (2 Blade)—240 Vac

30

DU221RB

PK3GTA1

3

60

DU222RB 

GTK03

10

100

Use three wire switch

200

400

600

3 Wire (3 Blade)—240 Vac

30

DU321

DU321RB 

PK3GTA1

3

7-1/2

60

DU322

DU322RB 

GTK03

10

15

100

DU323 [11]

DU323RB  [11]

Factory Included

GTK0610

10

30

200

DU324  [12]

DU324RB  [12]

Factory Included

PKOGTA2

15

60

400

DU325 

LSBI02

PKOGTA2

125

600

DU326  [13]

LSBI02

PKOGTA2

150


System equal or less than 10 kA SCCR — Any Brand of circuit breaker or fuse not exceeding the ampere rating of the switch may be used in conjunction with a non-fusible safety switch.

Systems above 10kA SCCR — The UL listed short circuit current rating for Square D non-fusible switches is based upon the switch being used in conjunction with fuses or Square D circuit breakers or Mag-Gard motor circuit protection.

Non-Fusible Safety Switch Short Circuit Current Rating

Fuse Class or Circuit Breaker Type [14]

UL Listed Short Circuit Rating

Any Brand Circuit Breaker

10 kA

H or J PowerPact Circuit Breaker

Up to 65 kA [15]

H, K

10 kA

J, R

100 kA [16]

T

100 kA [17]

Footnotes

  1. Bolt-on hubs —Refer to Rainproof Bolt-On Hubs.
  2. When properly installed, the Class R Fuse Kit accepts only Class R fuses.
  3. For corner grounded delta systems, use switching poles for ungrounded conductors. See data bulletin 2700DB0202 for additional information.
  4. For 200% neutral, order (1) additional neutral kit SN20A and (1) neutral jumper kit SN20NI.
  5. Order Class J Fuse Kit GDJK600 if using Class J fuses.
  6. If corner grounded delta system, use outer switching poles for ungrounded conductors.
  7. D325NT, D325NTR, D326NT, D326NTR, T327N and T327NR accept only 300Vac Class T fuses.
  8. Class R fuses are rated for 100 kA, however without the rejection fuse clips - system is limited to 10 kA since Class H or K fused could be installed in the future.
  9. Bolt-on hubs—Refer to Hubs.
  10. Factory included to protect against inadvertent contact with live parts per UL 869A and NEC Service entrance barrier requirements.
  11. If a neutral assembly is required, order and field install SN0610.
  12. If a neutral assembly is required, order and field install a SN20A Neutral Assembly Kit. For a 200% neutral application, order and field install (2) SN20A Neutral Assembly Kits and (1) SN20NI Neutral Jumper Kit.
  13. If a neutral assembly is required, order and field install D600SN.
  14. Ampere rating of fuse or circuit breaker not to exceed switch ampere rating.
  15. Only applicable to DU324 and DU324RB. HD, JD = 25 kA maximum.
  16. SCCR = 50 kA, applicable to DU222RB, DU322 and DU322RB.
  17. Only applicable to DU323, DU323RB, DU325 and DU326.
Feedback