600 Volt—Single Throw Fusible Switches

Class 3130

600 Volt–Single Throw Fusible

600 Volt–Single Throw Fusible

System

Amp

Type 1

Type 3R [1]

Type 12 [1]

Type 4X 304 Stainless Steel [1]

Line Side Barriers

Horsepower Ratings

Std (Fast Acting One-Time Fuses)

Max (Dual Element Time-Delay Fuses)

250 Vdc [2]

600 Vdc

2 Wire (2 Blade and Fuseholder) – 600 Vac 600 Vdc

30

Use device with three blade

60

100

200

400

H265

H265R

H265AWK

H265DS

LSBG602

100

250

50

50

600

H266

H266R

H266AWK

H266DS

LSBG602

150

400

50

50

800

H267

H267R

H267AWK

LSBF602

50

1200

H268

H268R

H268AWK

LSBF602

50

3 Wire (3 Blade and Fuseholder) – 600 Vac 600 Vdc

30

VH361

VH361RB

VH361AWKGL [3]

VH361DSGL [3]

Factory Included

5

15

7-1/2

20

5

15

30

VH3613AWKGL [3]

VH3613DSGL [3]

Factory Included

5

15

7-1/2

20

15

60

VH362

VH362RB

VH362AWKGL [3]

VH362DSGL [3]

Factory Included

15

30

15

50

30

100

VH363

VH363RB

VH363AWKGL [3]

VH363DSGL [3]

Factory Included

25

60

30

100

50

200

VH364

VH364R [4]

VH364AWKGL [3]

VH364DSGL [3]

Factory Included

50

125

60

150

40

50

400

H365

H365R

H365AWK

H365DS

LSBG602

100

250

125

350

50

50

600

H366

H366R

H366AWK

H366DS

LSBG602

150

400

200

500

50

50

800

H367

H367R

H367AWK

LSBF602

200

500

250

500

50

1200

H368

H368R

H368AWK

LSBF602

200

500

250

500

50

4 Wire (3 Blade and Fuseholder, 1 neutral) – 600 Vac 600 Vdc

30

VH361N

VH361NRB

VH361NAWKGL [3]

VH361NDSGL [3]

Factory Included

5

15

7-1/2

20

5

15

60

VH362N

VH362NRB

VH362NAWKGL [3]

VH362NDSGL [3]

Factory Included

15

30

15

50

30

100

VH363N

VH363NRB

VH363NAWKGL [3]

VH363NDSGL [3]

Factory Included

25

60

30

100

50

200

VH364N

VH364NR [4]

VH364NAWKGL [3]

VH364NDSGL [3]

Factory Included

50

125

60

150

40

50

400

H365N

H365NR

H365NAWK

H365NDS

LSBG602

100

250

125

350

50

50

600

H366N

H366NR

H366NAWK

H366NDS

LSBG602

150

400

200

500

50

50

800

H367N

H367NR

H367NAWK

LSBF602

200

500

250

500

50

1200

H368N

H368NR

H368NAWK

LSBF602

200

500

250

500

50

Accessories: see Accessories and Special Features

Dimensions: NEMA Type 1 and 3R, see Dimensions (NEMA Type 1 and 3R)

Dimensions: NEMA Type 4, 4X and 5 Stainless and NEMA Type 12, see Dimensions—NEMA Type 4, 4X ,5 ,7 ,9 and 12

4-Pole and 6-Pole - Single Throw Fusible (NOT SUITABLE FOR SERVICE ENTRANCE)

System

Amperes

Type 12

Type 4X

Class R

Line Side

Horsepower Ratings Max (Dual Eleemnt Time-Delay Fuses)

Fuse KITS

Barriers

240 V

480 V

600 V

250 Vdc

600 Vdc

4-Wire (4 Blades and fuse holders) - 600 Vac 600 Vdc

30

H461AWK

H461DS

RFK03L

Factory Included

10

10

20

20

25

30

10

15

60

H462AWK

H462DS

RFK03H

Factory Included

20

20

40

50

50

60

10

30

100

H463AWK

H463DS

RFK10

Factory Included

30

40

50

75

50

75

20

30

200

H464AWK

H464DS

HRK1020

Factory Included

50

60

50

125

50

150

40

50

400

H465AWK

HRK4060

Qty. (2): LSBG602

125

250

350

50

50

6-Wire (6 Blades and fuse holders) – 600 Vac 600 Vdc

100

H663AWK

H663DS

RFK10

Factory Included

50

75

75

200

H664AWK

H664DS

HRK1020

Factory Included

60

125

150

Footnotes

  1. For rainproof bolt-on hubs and water resistant hubs.
  2. For switching dc, use two outside switching poles.
  3. Ground Lug Factory Included.
  4. This catalog is shipped with HUB provision and knockouts.
Feedback