Square D Easy UPS 3S (UL 208 V)

Refer to the Square D Easy Ups 3S Product Page

Square D Easy UPS 3S (UL 208 V)

UPS


Battery String


Modular Battery Cabinet

The Square D Easy UPS 3S is an easy-to-install, easy-to-use and easy-to-service 10-40 kVA 3-phase 208 V UPS ideal for non-IT applications. Easy UPS 3S combines power stability with robust electrical specifications and long-lasting performance to ensure your business continuity.

  • US listed to the UL 1778 standard

  • Complies with the requirements of CSA C22.2 No. 107.3-14 + GI1

  • IP20 rated

  • Optimize efficiency

    • Double Conversion Mode (up to 94%)

    • ECO Mode (98% efficiency)

  • 1.0 power factor kVA = kW

  • Parallel up to 4 units for 10-30 kVA. Parallel 3 units for 40 kVA.

  • Robustness against harsh environment

    • Conformal coating on PCBA

    • Replaceable dust filter

    • 60s @ 150% overload, 10 min. @ 125% overload.

    • Operating temperature: 32 - 104°F

  • Flexibility for wider application

    •  Modular battery cabinet for longer runtime

    • SNMP / Modbus TCP/IP / dry contact for connectivity

    • 5 years lifespan battery module

  • Connectivity

    • Startup service included with every UPS

    • EcoStruxture™ ready

    • Network management card to remotely monitor and control

Please Note: Batteries are not included with the UPS. Use the selection tables below to determine number of batteries.

Using the selection table, choose what percentage of the total kVA will be backed up. Then, choose the runtime.

Example: A 20 kVA UPS backing up 75% of its kVA for a runtime of 1 hour will require (1) E3SUPS20KFBS, (1) E3SXR7, and (12) E3SFBTH2. Then, choose accessories if needed.

The maximum number of battery strings that can be installed in a modular battery cabinet (E3SXR7) is 12.

Square D Easy UPS 3S is configurable in SE Advantage. Access via the SE Advantage home page. www.se.com/us/en/partners/local/channels/pem-program/se-advantage/

Selection Table for 10 kVA UPS

Part Number

Measurement

% Load

Battery Strings E3SFBTH2

50%

75%

100%

E3SUPS10KFBS + (#) of battery strings needed E3SFBTH2 KW 5 7.5 10
kVA 5 7.5 10
Runtime (Minutes) 10.5 5.8 1
26.5 15.5 10.5 2
44.5 26.5 18 3
E3SUPS10KFBS + 1 modular battery cabinet E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 5 7.5 10
kVA 5 7.5 10
Runtime (Minutes) 63.5 38.5 26.5 4
83.5 51 35 5
100 63.5 44 6
125 77 53.5 7
145 90.5 63 8
170 100 73 9
190 115 83 10
215 130 93 11
240 145 100 12
265 160 110 13
285 175 120 14
300 190 135 15

Selection Table for 15 kVA UPS

Part Number

Measurement

% Load

Battery Strings E3SFBTH2

50%

75%

100%

E3SUPS15KFBS + (#) of battery strings needed E3SFBTH2 KW 7.5 11.25 15
kVA 7.5 11.25 15
Runtime (Minutes) 5.8   1
15.5 8.9 5.7 2
26.5 15.5 10.5 3
E3SUPS15KFBS + 1 modular battery cabinet E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 7.5 11.25 15
kVA 7.5 11.25 15
Runtime (Minutes) 38.5 23 15.5 4
51 30.5 21 5
63.5 38.5 26.5 6
77 46.5 32.5 7
90.5 55 38 8
100 63.5 44.5 9
115 72 50.5 10
130 81 57 11
145 90 63.5 12
160 99.5 70 13
175 105 76.5 14
190 115 83 15
E3SUPS15KFBS + 2 of E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 7.5 11.25 15
kVA 7.5 11.25 15
Runtime (Minutes) 205 125 90 16
225 135 97 17
240 145 100 18
255 155 110 19
270 165 115 20
285 175 125 21
300 185 130 22
300 195 135 23
300 205 145 24
300 215 150 25
300 225 160 26
300 235 165 27

Selection Table for 20 kVA UPS

Part Number

Measurement

% Load

Battery Strings E3SFBTH2

50%

75%

100%

E3SUPS20KFBS + (#) of battery strings needed E3SFBTH2 KW 10 15 20
kVA 10 15 20
Runtime (Minutes)     1
10.5 5.8 2
18.5 10.5 6.9 3
E3SUPS20KFBS + 1 of E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 10 15 20
kVA 10 15 20
Runtime (Minutes) 27 15.5 10.5 4
36 21 14 5
45 26.5 18 6
54.5 32.5 22.5 7
64.5 38.5 26.5 8
74.5 44.5 31 9
84.5 51 35.5 10
95 57.5 40 11
105 63.5 44.5 12
115 70.5 49 13
125 77 53.5 14
135 83.5 58.5 15
E3SUPS20KFBS + 2 of E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 10 15 20
kVA 10 15 20
Runtime (Minutes) 145 90.5 63.5 16
160 97.5 68.5 17
170 100 73 18
180 110 78 19
195 115 83.5 20
205 125 88.5 21
215 130 93.5 22
230 140 98.5 23
240 145 100 24
255 155 105 25
265 160 110 26
280 170 120 27

Selection Table for 30 kVA UPS

Part Number

Measurement

% Load

Battery Strings E3SFBTH2

50%

75%

100%

E3SUPS30KFBS + (#) of battery strings needed E3SFBTH2 KW 15 22.5 30
kVA 15 22.5 30
Runtime (Minutes) 1
5.9 2
10.5 5.9 3
16 9.1 5.8 4
21.5 12.5 8.2 5
27.5 16 10.5 6
E3SUPS30KFBS + 1 of E3SXR7 + (#) of E3SFBTH2 below KW 15 22.5 30
kVA 15 22.5 30
Runtime (Minutes) 33.5 19.5 13 7
39.5 23.5 16 8
45.5 27 18.5 9
52 31 21 10
58.5 35 24 11
65 39 27 12
72 43 30 13
79 47.5 33 14
85.5 51.5 36 15
92.5 56 39 16
100 60.5 42 17
105 64.5 45 18
E3SUPS30KFBS + 2 of E3SXR7 + (#) of E3SFBTH2 below KW 15 22.5 30
kVA 15 22.5 30
Runtime (Minutes) 110 69 48 19
120 73.5 51.5 20
125 78 54.5 21
135 82.5 57.5 22
140 87.5 61 23
150 92 64 24
155 96.5 67.5 25
165 100 71 26
170 105 74 27
180 110 77.5 28
190 115 81 29
195 120 84.5 30
E3SUPS30KFBS + 3 of E3SXR7 + (#) of E3SFBTH2 below KW 15 22.5 30
kVA 15 22.5 30
Runtime (Minutes) 205 125 88 31
210 130 91.5 32
220 135 95 33
230 140 98.5 34
235 145 100 35
245 150 105 36
250 155 105 37
260 160 110 38
270 165 115 39
275 170 115 40
285 175 120 41
295 180 125 42

Maint Bypass Panel

Modular Battery Cabinet

Battery String

Selection Table for 40 kVA UPS

Part Number

Measurement

% Load

Battery Strings E3SFBTH2

50%

75%

100%

E3SUPS40KFBS + (#) of battery strings needed E3SFBTH2 KW 20 30 40
kVA 20 30 40
Runtime (Minutes) 1
2
7.2 3
11 5.9 4
15 8.4 5.3 5
19 10.5 7.1 6
E3SUPS40KFBS + 1 of E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 20 30 40
kVA 20 30 40
Runtime (Minutes) 23 13.5 8.9 7
27.5 16 10.5 8
32 19 12.5 9
36.5 21.5 14.5 10
41 24.5 16.5 11
46 27.5 18.5 12
51 30.5 20.5 13
55.5 33.5 23 14
60.5 36.5 25 15
65.5 39.5 27 16
70.5 42.5 29.5 17
76 45.5 31.5 18
E3SUPS40KFBS + 2 of E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 20 30 40
kVA 20 30 40
Runtime (Minutes) 81 49 34 19
86 52 36 20
91.5 55.5 38.5 21
97 58.5 40.5 22
100 62 43 23
105 65 45.5 24
110 68.5 48 25
115 72 50 26
120 75.5 52.5 27
125 79 55 28
135 82 57.5 29
140 85.5 60 30
E3SUPS40KFBS + 3 of E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 20 30 40
kVA 20 30 40
Runtime (Minutes) 145 89 62.5 31
150 92.5 65 32
155 96 67.5 33
160 100 70 34
165 100 72.5 35
175 105 75 36
180 110 77.5 37
185 110 80 38
190 115 82.5 39
195 120 85 40
205 125 88 41
210 125 90.5 42
E3SUPS40KFBS + 4 of E3SXR7 + (#) of battery strings needed E3SFBTH2 KW 20 30 40
kVA 20 30 40
Runtime (Minutes) 215 130 93 43
220 135 95.5 44
225 140 98.5 45
235 140 100 46
240 145 100 47
245 150 105 48
250 155 105 49
260 155 110 50
265 160 110 51
270 165 115 52
275 170 120 53
285 170 120 54

Dry Contact Card

Cold Start Kit

   

Kirk Key Kit

Series Network Card

   

Parallel Kit

Accessories for Easy UPS 3S

Part Number

Description

E3SUPS10KFBS

10 kVA 208V 3:3 UPS for internal batteries, Start-up 5x8

E3SUPS15KFBS

15 kVA 208V 3:3 UPS for internal batteries, Start-up 5x8

E3SUPS20KFBS

20 kVA 208V 3:3 UPS for internal batteries, Start-up 5x8

E3SUPS30KFBS

30 kVA 208V 3:3 UPS for internal batteries, Start-up 5x8

E3SUPS40KFBS

40 kVA 208V 3:3 UPS for internal batteries, Start-up 5x8

E3SBPSU10K20F

Maintenance Bypass Panel, single unit, 10–20kVA 208 V

E3SBPSU30K40F

Maintenance Bypass Panel, single unit, 30-40kVA 208 V

E3SBPAR10K40F

Parallel Maintenance Bypass Panel for 3 UPSs, 10-40kVA 208 V

E3SXR7

Modular Battery Cabinet 208 V

E3SFBTH2

High Capacity Battery String 208 V

E3SOPT010

Dry Contact Card

E3SOPT014

Cold Start Kit 15-40 kVA 208 V

E3SOPT015

Kirk Key Kit

E3SOPT001

Series Network Card

E3SOPT002

Parallel Kit

Feedback