Internally Mounted SPDs—Field Installable

Internally Mounted—Field Installable

I-Line™ Surgelogic

SPD Unit

For high-performance surge suppression at critical power locations, a variety of Surgelogic products have been designed specifically for retrofitting into commonly used Square D systems. The I-Line plug-on units and the SurgeLoc for the NQ panelboards come ready to install. Retrofitting SPD units into I-Line, and NQ Panelboard applications is simple.

  • Audible alarm with enable/disable switch, dry contacts and surge counter standard

  • 200 kA SCCR withstand

  • Indicator LEDs

  • EMI/RFI filtering

  • Catalog numbers with a "1" suffix are UL Type 1 devices, and without the "1" suffix are UL Type 2 devices

Internally Mounted—Retrofit / Ready To Install

Voltage

Surge
Current
Rating

I-Line Branch Units [1]

Cat. No.

Cat. No.

208Y/120 V, 3-phase,
4-wire + ground [2] [3]

Wye

120 kA

HL2IMA12C

HL2IMA12C1

160 kA

HL2IMA16C

HL2IMA16C1

240 kA

HL2IMA24C

HL2IMA24C1

HR2IMA24C

240 V, 3-phase,

3-wire + ground,

Delta

240 kA

HL6IMA24C

480Y/277 V, 3-phase,
4-wire + ground [2] [4]

Wye

120 kA

HL4IMA12C

HL4IMA12C1

HR4IMA12C

160 kA

HL4IMA16C

HL4IMA16C1

240 kA

HL4IMA24C

HL4IMA24C1

HR4IMA24C

480 V, 3-phase,
3-wire + ground,
Delta [5]

240 kA

HL5IMA24C

HL5IMA24C1

HR5IMA24C

600Y/347 V, 3-phase,
4-wire + ground [2]

Wye

160 kA

HR8IMA16C

HR8IMA16C1

240 kA

HR8IMA24C

HR8IMA24C1

Footnotes

  1. Requires 13.5-inch mounting height. HL circuit breakers are 125kAIC SCCR (240 V and below), 100kAIC SCCR (480 V), 50kAIC SCCR (600 V)
  2. Can be used on 4-wire or 3-wire grounded wye systems with or without neutral.
  3. 208Y/120 series also applies to the following voltage 220Y/127.
  4. 480Y/277 series applies to the following voltages 380Y/220, 400Y/230, and 415Y/240. HR circuit breakers are 200kAIC SCCR (480 V and below), 100kAIC SCCR (600 V)
  5. 480 V Delta series also applies to the following voltage: 480Y/277V HRG.
Feedback