Surgelogic Surgeloc for NQ Panelboards

Surgelogic SurgeLoc for NQ Panelboards

Surgelogic SurgeLoc

Surgelogic SurgeLoc is the industry’s first field installed internally mounted SPD in NQ panelboards - fully installed in approximately 2 minutes. Surgelogic SurgeLoc can be ordered as factory assembled in NQ Panelboards or can be ordered from your local Schneider Electric distributor for retrofit opportunities for NQ panelboards.

US and Canadian UL Recognized to UL 1449 and UL 1283 standards. Complies with requirements of NEC Article 285 (2017) and CSA C22.2 No. 8-M1986 as appropriate. Complies with UL 96A Master Label requirements for Lightning Protection Systems.

  • Retrofit into existing NQ Panelboards

  • Ten modes of protection

  • 200 kA SCCR withstand

  • Audible alarm with enable/disable switch, dry contacts and surge counter standard

  • Indicator LEDs; normal (green) and fault condition (red) for each phase

Internally Mounted—Retrofit / Ready to Install

Voltage

Surge Current Rating

NQ Panelboard Units—SurgLoc [1]

Cat. No.

120/240 V, 1-phase,
3-wire + ground

100 kA

SSP01SBA10D

200 kA

SSP01SBA20D

240 kA

SSP01SBA24D

208Y/120 V, 3-phase,
4-wire + ground [2] [3]
Wye

100 kA

SSP02SBA10D

200 kA

SSP02SBA20D

240 kA

SSP02SBA24D

240Y/120 V, 3-phase,
4-wire + ground
High-leg Delta

240 kA

SSP03SBA24D

Footnotes

  1. Requires 12 circuit positions (6 adjacent mounting spaces per side).
  2. Can be used on 4-wire or 3-wire grounded neutral system.
  3. 208Y/120 series also applies to the following voltage 220Y/127.
Feedback