IESE Series Filter

IESE Series Filter

IESE Series Filter

Surgelogic Type IESE with ActiveTracking™ Filter technology offers high frequency noise filter capabilities with surge protection for loads up to 5 or 20 A of continuous current. These are DIN mounted devices for 120 V or 240 V applications.

US and Canadian UL Recognized to UL 1449 Type 2 / UL 1283. Complies with requirements of NEC Article 285 (2017) and CSA C22.2 No. 8-13, CSA Electrical Notice 516.

Description Cat. No.

120 V 5 A Series Filter

HFNF120IESE005

120 V 20 A Series Filter

HFNF120IESE020

240 V 5 A Series Filter

HFNF240IESE005

240 V 20 A Series Filter

HFNF240IESE020

Feedback