Industrial Control Panel SPD and Series Filters

Multi 9 DIN Rail Mounted SPD

Surgelogic Multi 9 surge protective devices are 75 kA per mode devices provide compact surge protection for OEM installations. These units feature a tab to indicate device status and have dry contact lugs for remote indication. The Multi 9 SPD is UL Type 1 recognized. There are 1, 2, 3 and 4 pole options to meet application specific requirements.

US and Canadian UL recognized to UL 1449 Type 1. Complies with requirements of NEC Article 285 (2017) and CSA C22.2 No. 8-M1986 as appropriate. Complies with UL 96 A Master Label requirements for Lightning Protection Systems.

Voltage

Poles

Cat. No.

120 V Single Phase

1

M9L11120

240 V, 277 V Single Phase

1

M9L31277

120 / 240 V Split phase

2

M9L12240

208Y / 120 V Wye, 240 V Delta

3

M9L23240

480 V Delta 3W + Ground

3

M9L53480

480Y / 277 V 480 V Delta, Wye, 4W

3

M9L33480

208Y / 120 V Wye, 4W + Ground

4

M9L17208

480Y / 277 V Wye, 4W + Ground

4

M9L37480

Feedback