OEM/Assembler Kits

OEM/Assembler Kits

Single Module OEM Kit

Multi-Module OEM Kit

Surgelogic OEM/assembler kits allow manufacturers to add industry-leading surge suppression directly to customized equipment. Manufacturers benefit from shorter wire lengths that optimize the clamping voltage of the SPD. Products come with a backplane-mounted SPD, mounting hardware and diagnostic display with 36-inch cables. Audible alarm, silence switch, remote monitoring contacts, and surge counter are standard. Available as UL 1449 Type 1 with fused UL 1283 components.

US and Canadian UL Recognized to UL 1449. Complies with requirements of NEC Article 285 (2017) and CSA C22.2 No. 8-M1986, as appropriate. Complies with UL 96A Master Label requirements for Lightning Protection Systems.

OEM/Assembler Kits

Service

Voltage

Peak Surge Current Rating

per Phase (kA)

Cat. No.

120/240 V, 1-phase,
3-wire + ground

200 kA Multi-Module

IMA12

300 kA Single Module

IMB13

IMB13F

208Y/120 V, 3-phase,
4-wire + ground [1] [2]
Wye

200 kA Multi-Module

IMA22

300 kA Single Module

IMB23

IMB23F

240/120 V, 3-phase,
4-wire + ground
High-leg Delta

200 kA Multi-Module

IMA32

300 kA Single Module

IMB33

240 V, 3-phase,
3-wire + ground [1] [3]
Delta

200 kA Multi-Module

IMA62

300 kA Single Module

IMB63

480Y/277 V, 3-phase,
4-wire + ground [1] [3]
Wye

200 kA Multi-Module

IMA42

300 kA Single Module

IMB43

IMB43F

480 V, 3-phase,
3-wire + ground [4]
Delta

200 kA Multi-Module

IMA52

300 kA Single Module

IMB53

600Y/347 V, 3-phase,
4-wire + ground [1]
Wye

200 kA Multi-Module

IMA82

300 kA Single Module

IMB83F

600 V, 3-phase,
3-wire + ground [5]
Delta

200 kA Multi-Module

IMA92

300 kA Single Module

IMB93

Footnotes

  1. Can be used on 4-wire or 3-wire grounded wye systems with or without neutral.
  2. 208Y/120 series also applies to the following voltage 220Y/127.
  3. 480Y/277 series applies to the following voltages 380Y/220, 400Y/230, and 415Y/240.
  4. 480 V Delta series also applies to the following voltage: 480Y/277V HRG.
  5. 600 V Delta series also applies to the following voltage: 600Y/347V HRG.
Feedback