Whole Home Surge Protective Devices

Whole Home Surge Protection

HEPD25

HEPD50

HEPD80

HEPD Whole House devices are designed to deliver superior AC surge protection for the entire AC power system in a home. HEPDs are compact in size and are designed to protect AC wires in the home from surges that could affect home electronics and appliances not connected to surge strips.


cULus Listed to the latest UL 1449 standard, UL Type 1 SPD, CSA C22.2 No.-M1986, C233.1-87. Meets NEC2023 Section 215, 225, and 230 requirements.


  • 120/240 Vac

  • Max surge current ratings available: 25, 50, and 80 kA

  • NEMA 4X rate for indoor or outdoor applications

  • LED status indicators

  • Compatible with all brands of load centers

  • Flush Mount Kit sold separately - see table below

  • UL Nominal Discharge Current rating of 10kA or higher

HEPD Whole House Surge Protective Devices

Description

Surge Current Rating

Cat. No.

25 kA Home Electronic Protective Device

25 kA

HEPD25

Flush Mount Kit for HEPD25

HEPD25MKF

50 kA Home Electronic Protective Device

50 kA

HEPD50

80 kA Home Electronic Protective Device

80 kA

HEPD80

Flush Mount Kit for HEPD50 / HEPD80

HEPD58MKF

Plug-on Neutral QO and Homeline Load Center Surge Protective Devices

QO250PSPD

HOM250PSPD

The industry's first exclusive Plug on Neutral (PoN) Surge Protective Device (SPD). Square D load center PoN SPDs are a simple and quick installation. It's as easy as snap, click, done. PoN SPDs are easier to install than a standard circuit breaker. No wires are needed for installation. The PoN SPD simply plugs on to the bus and neutral bar. The surge suppressors use two-pole spaces in a QO or Homeline load center.

US and Canadian UL Listed as Type 1 SPD to the UL 1449 standard. Complies with requirements of NEC Article 285 (2017), CSA C233.1-87, and CSA C22.2 No. 8-M1986 as appropriate. Meets NEC2023 Section 215, 225 and 230 requirements.

  • Industry First: No wires or tools required for installation

  • Installation Flexibility: Works on Plug-on Neutral design QO or HOM load centers

  • Requires two pole spaces

  • LED indicates operational status

  • 50 kA per phase surge current rating

  • UL Nominal Discharge Current rating of 20 kA

QO, NQ, and Homeline Load Center Surge Protective Device

Description

Cat. No.

Plug on Neutral QO Surgebreaker

QO250PSPD

Plug on Neutral Homeline Surgebreaker

HOM250PSPD


For warranty information, see Schneider Home System Warranty Data Bulletin, 0102DB2301.



Feedback