Powerbus™ Busway

Class 5600 / Refer to Catalog 5600CT9101

Powerbus Busway

Construction

Powerbus busway construction consists of a light-weight electrical grade all-aluminum housing with up to five (5) silver-plated copper conductor bars for maximum electrical efficiency. The total product offer includes straight sections, fittings, accessories, and plug-in units for a total installation. This busway is available in 400 A, 225 A and 100 A ratings. A 50% integral ground is standard.

Straight Sections

Straight sections of busway are available in 10 ft. and 4 ft. lengths in a painted black finish. The Enhanced busway offer includes 10 plug-in openings on each side of a 10 ft. section and 3 plug-in openings on each side of a 4 ft. section.

Metering and Communications Options

Single phase systems and DC systems are also available. Contact your local Schneider Electric representative.


Powerbus busway tap boxes and plug-in units are available with optional metering and communication capabilities, which include an integrated display and the ability to remotely monitor the busway.

3Ø3W—Powerbus Straight Lengths and Fittings—600 V Maximum

Amperage

Component

Configuration 3A–Catalog No.[1]

Configuration 4B–Catalog No.[1]

100 A

Enhanced Straight 10 ft.

PBCE3A100AST120B

PBCE4B100AST120B

Enhanced Straight 4 ft.

PBCE3A100AST048B

PBCE4B100AST048B

Elbow – Left

PBCF3A100ALLB

PBCF4B100ALLB

Elbow – Right

PBCF3A100ALRB

PBCF4B100ALRB

Cross Fitting

PBCF3A100ACRB

PBCF4B100ACRB

Tap Box

PBCF3A100ATBB

PBCF4B100ATBB

Tap Box w/Meter[2][3]

PBCF3A100ATBM( )B

PBCF4B100ATBM( )B

225 A

Enhanced Straight 10 ft.

PBCE3A225AST120B

Enhanced Straight 4 ft.

PBCE3A225AST048B

PBCE4B225AST048B

Elbow – Left

PBCF3A225ALLB

PBCF4B225ALLB

Elbow – Right

PBCF3A225ALRB

PBCF4B225ALRB

Cross Fitting

PBCF3A225ACRB

PBCF4B225ACRB

Tap Box

PBCF3A225ATBB

PBCF4B225ATBB

Tap Box w/Meter[3]

PBCF3A225ATBM( )B

PBCF4B225ATBM( )B

400 A

Enhanced Straight 10 ft.

PBCE3A400AST120B

PBCE4B400AST120B

Enhanced Straight 4 ft.

PBCE3A400AST048B

PBCE4B400AST048B

Elbow – Left

PBCF3A400ALLB

PBCF4B400ALLB

Elbow – Right

PBCF3A400ALRB

PBCF4B400ALRB

Cross Fitting

PBCF3A400ACRB

PBCF4B400ACRB

Tap Box

PBCF3A400ATBB

PBCF4B400ATBB

Tap Box w/Meter[3]

PBCF3A400ATBM( )B

PBCF4B400ATBM( )B

3Ø4W—Straight Lengths and Fittings—600 V Maximum

Amperage

Component

Configuration 4A–Catalog No.[1]

Configuration 5A–Catalog No.[1]

Configuration 5B–Catalog No.[1]

100 A

Enhanced Straight 10 ft.

PBCE4A100AST120B

PBCE5A100AST120B

PBCE5B100AST120B

Enhanced Straight 4 ft.

PBCE4A100AST048B

PBCE5A100AST048B

PBCE5B100AST048B

Elbow – Left

PBCF4A100ALLB

PBCF5A100ALLB

PBCF5B100ALLB

Elbow – Right

PBCF4A100ALRB

PBCF5A100ALRB

PBCF5B100ALRB

Cross Fitting

PBCF4A100ACRB

PBCF5A100ACRB

PBCF5B100ACRB

Tap Box

PBCF4A100ATBB

PBCF5A100ATBB

PBCF5B100ATBB

Tap Box w/Meter[2][3]

PBCF4A100ATBM( )B

PBCF5A100ATBM( )B

PBCF5B100ATBM( )B

225 A

Enhanced Straight 10 ft.

PBCE4A225AST120B

PBCE5A225AST120B

PBCE5B225AST120B

Enhanced Straight 4 ft.

PBCE4A225AST048B

PBCE5A225AST048B

PBCE5B225AST048B

Elbow – Left

PBCF4A225ALLB

PBCF5A225ALLB

PBCF5B225ALLB

Elbow – Right

PBCF4A225ALRB

PBCF5A225ALRB

PBCF5B225ALRB

Cross Fitting

PBCF4A225ACRB

PBCF5B225ACRB

Tap Box

PBCF4A225ATBB

PBCF5A225ATBB

PBCF5B225ATBB

Tap Box w/Meter[3]

PBCF4A225ATBM( )B

PBCF5A225ATBM( )B

PBCF5B225ATBM( )B

400 A

Enhanced Straight 10 ft.

PBCE4A400AST120B

PBCE5A400AST120B

PBCE5B400AST120B

Enhanced Straight 4 ft.

PBCE4A400AST048B

PBCE5A400AST048B

PBCE5B400AST048B

Elbow – Left

PBCF4A400ALLB

PBCF5A400ALLB

PBCF5B400ALLB

Elbow – Right

PBCF4A400ALRB

PBCF5A400ALRB

PBCF5B400ALRB

Cross Fitting

PBCF4A400ACRB

PBCF5A400ACRB

PBCF5B400ACRB

Tap Box

PBCF4A400ATBB

PBCF5A400ATBB

PBCF5B400ATBB

Tap Box w/Meter[3]

PBCF4A400ATBM( )B

PBCF5A400ATBM( )B

PBCF5B400ATBM( )B

Meter Suffix Number

Meter Suffix

System Voltage

1

208Y/120 V 3Ø4W

2

240 V 3Ø3W

4

415/240 V 3Ø4W

5

480Y/277 V 3Ø4W

Accessories[4]

Description

100 A

225 A

400 A

Catalog No.

Catalog No.

Catalog No.

Standard Hanger

PB100FH

PB225FH

PB400FH

Side Mount Hanger

PB100HFW

PB225HFW

PB400HFW

Vertical Sway Brace

PB100VSB

PB225VSB

PB400VSB

End Closure

PB100AEC

PB225AEC

PB400AEC

Wall Flange

PB100WF

PB225WF

PB400WF

Plug-in Opening Cover

PBPIOCVR

PBPIOCVR

PBPIOCVR

Hooksticks

Length

Catalog No.

8'

515608

14'

515614

4'—8’ extension pole[5]

PBHS0408

8'—15’ extension pole[5]

PBHS0815

Footnotes

  1. Busway catalog numbers shown include a black painted finish. Contact your local Schneider Electric representative for a natural aluminum finish option.
  2. For 100 A busway only, add an (L), for top cable access, or a (U), for bottom cable access, before the last letter in the catalog no., which is (B).
  3. Replace the ( ) in the Tap Box w/Meter catalog number with the meter suffix number in Meter Suffix Number. The meter will be configured based on system voltage.
  4. For the NetShelter TM IT Rack-Mounting Bracket, refer to 5600CT9101.
  5. For single-pole operation on QO and ED circuit breakers.
Feedback