PowerPactTM P-Frame Plug-in Units

Class 5600 / Refer to Catalog 5600CT9101

P-Frame Plug-In Units

P-Frame Circuit Breaker Plug-in Units—3Ø3W[1]

Trip Rating Ampere

Trip Function[2]

Trip Unit[3]

Interrupting Rating

G

J

Catalog Number[4][5][6][7]

Catalog Number[4][5][6][7]

MicroLogic Standard Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

400

LI

3.0

PTPG36040G( )U31A

PTPJ36040G( )U31A

600

PTPG36060G( )U31A

PTPJ36060G( )U31A

800

PTPG36080G( )U31A

PTPJ36080G( )U31A

1000

PTPG36100G( )U31A

PTPJ36100G( )U31A

1200

PTPG36120G( )U31A

PTPJ36120G( )U31A

400

LSI

5.0

PTPG36040G( )U33A

PTPJ36040G( )U33A

600

PTPG36060G( )U33A

PTPJ36060G( )U33A

800

PTPG36080G( )U33A

PTPJ36080G( )U33A

1000

PTPG36100G( )U33A

PTPJ36100G( )U33A

1200

PTPG36120G( )U33A

PTPJ36120G( )U33A

MicroLogic Ammeter Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

400

LI

3.0 A

PTPG36040G( )U41A

PTPJ36040G( )U41A

600

PTPG36060G( )U41A

PTPJ36060G( )U41A

800

PTPG36080G( )U41A

PTPJ36080G( )U41A

1000

PTPG36100G( )U41A

PTPJ36100G( )U41A

1200

PTPG36120G( )U41A

PTPJ36120G( )U41A

400

LSI

5.0 A

PTPG36040G( )U43A

PTPJ36040G( )U43A

600

PTPG36060G( )U43A

PTPJ36060G( )U43A

800

PTPG36080G( )U43A

PTPJ36080G( )U43A

1000

PTPG36100G( )U43A

PTPJ36100G( )U43A

1200

PTPG36120G( )U43A

PTPJ36120G( )U43A

400

LSIG

6.0 A

PTPG36040G( )U44A

PTPJ36040G( )U44A

600

PTPG36060G( )U44A

PTPJ36060G( )U44A

800

PTPG36080G( )U44A

PTPJ36080G( )U44A

1000

PTPG36100G( )U44A

PTPJ36100G( )U44A

1200

PTPG36120G( )U44A

PTPJ36120G( )U44A

P-Frame Circuit Breaker Plug-in Units—3Ø4W

Trip Rating Ampere

Trip Function

Trip Unit

Interrupting Rating

G

J

Catalog Number[4][5][6]

Catalog Number[4][5] [6]

MicroLogic Standard Trip Unit

3Ø4W + G, 600 Vac 50/60 Hz

400

LI

3.0

PTPG36040GN( )U31A

PTPJ36040GN( )U31A

600

PTPG36060GN( )U31A

PTPJ36060GN( )U31A

800

PTPG36080GN( )U31A

PTPJ36080GN( )U31A

1000

PTPG36100GN( )U31A

PTPJ36100GN( )U31A

1200

PTPG36120GN( )U31A

PTPJ36120GN( )U31A

400

LSI

5.0

PTPG36040GN( )U33A

PTPJ36040GN( )U33A

600

PTPG36060GN( )U33A

PTPJ36060GN( )U33A

800

PTPG36080GN( )U33A

PTPJ36080GN( )U33A

1000

PTPG36100GN( )U33A

PTPJ36100GN( )U33A

1200

PTPG36120GN( )U33A

PTPJ36120GN( )U33A

MicroLogic Ammeter Trip Unit

3Ø4W + G, 600 Vac 50/60 Hz

400

LI

3.0 A

PTPG36040GN( )U41A

PTPJ36040GN( )U41A

600

PTPG36060GN( )U41A

PTPJ36060GN( )U41A

800

PTPG36080GN( )U41A

PTPJ36080GN( )U41A

1000

PTPG36100GN( )U41A

PTPJ36100GN( )U41A

1200

PTPG36120GN( )U41A

PTPJ36120GN( )U41A

400

LSI

5.0 A

PTPG36040GN( )U43A

PTPJ36040GN( )U43A

600

PTPG36060GN( )U43A

PTPJ36060GN( )U43A

800

PTPG36080GN( )U43A

PTPJ36080GN( )U43A

1000

PTPG36100GN( )U43A

PTPJ36100GN( )U43A

1200

PTPG36120GN( )U43A

PTPJ36120GN( )U43A

400

LSIG

6.0 A

PTPG36040GN( )U44A

PTPJ36040GN( )U44A

600

PTPG36060GN( )U44A

PTPJ36060GN( )U44A

800

PTPG36080GN( )U44A

PTPJ36080GN( )U44A

1000

PTPG36100GN( )U44A

PTPJ36100GN( )U44A

1200

PTPG36120GN( )U44A

PTPJ36120GN( )U44A

Footnotes

  1. The 250 A is available as a special device. Contact your local Schneider Electric field office for ordering information.
  2. If alternate trip functions are required, contact your local Schneider Electric field office for pricing.
  3. For Trip Unit information, refer to Digest Section 7, MicroLogic Trip Units.
  4. Listed catalog numbers are for 80% rated circuit breakers. For 100% rated circuit breakers, replace the blank with an “HC” for horizontal applications and “VC” for vertical applications. For example, the catalog number for a 100% standard trip unit with standard LI trip functions at 800 A 3Ø3W for a horizontal application would be PTPG36080GHCU31A.
  5. The standard rating plug supplied with a trip unit will be the "A" rating plug. To specify an alternative rating plug, replace the "A" at the end of the catalog number with the applicable suffix letter. See Digest Section 7, Rating Plugs, for rating plug catalog suffix letters.
  6. All these devices use bolt-on connection. It may be used only on busway with same number of poles. Not for use on 800 A copper busway. To complete the catalog number, replace the blank with an “H” for horizontal applications and “V” for vertical applications.
  7. For IP54 splash resistant construction, add an "M54" suffix.
Feedback