PowerPactTM R-Frame Plug-in Units

Class 5600 / Refer to Catalog 5600CT9101

R-Frame Plug-In Units

R-Frame Circuit Breaker Plug-in Units—3Ø3W[1]

Trip Rating Ampere

Trip Function

Trip Unit

Interrupting Rating

G

J

L

Catalog Number[2][3][4][5]

Catalog Number[2][3][4][5]

Catalog Number[2][3][4][5]

MicroLogic Standard Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

800

LI

3.0

PTRG36080G( )U31A

PTRJ36080G( )U31A

PTRL36080G( )U31A

1000

PTRG36100G( )U31A

PTRJ36100G( )U31A

PTRL36100G( )U31A

1200

PTRG36120G( )U31A

PTRJ36120G( )U31A

PTRL36120G( )U31A

1600

PTRG36160G( )U31A

PTRJ36160G( )U31A

PTRL36160G( )U31A

800

LSI

5.0

PTRG36080G( )U33A

PTRJ36080G( )U33A

PTRL36080G( )U33A

1000

PTRG36100G( )U33A

PTRJ36100G( )U33A

PTRL36100G( )U33A

1200

PTRG36120G( )U33A

PTRJ36120G( )U33A

PTRL36120G( )U33A

1600

PTRG36160G( )U33A

PTRJ36160G( )U33A

PTRL36160G( )U33A

MicroLogic Ammeter Trip Unit

3Ø3W + G, 600 Vac 50/60 Hz

800

LI

3.0 A

PTRG36080G( )U41A

PTRJ36080G( )U41A

PTRL36080G( )U41A

1000

PTRG36100G( )U41A

PTRJ36100G( )U41A

PTRL36100G( )U41A

1200

PTRG36120G( )U41A

PTRJ36120G( )U41A

PTRL36120G( )U41A

1600

PTRG36160G( )U41A

PTRJ36160G( )U41A

PTRL36160G( )U41A

800

LSI

5.0 A

PTRG36080G( )U43A

PTRJ36080G( )U43A

PTRL36080G( )U43A

1000

PTRG36100G( )U43A

PTRJ36100G( )U43A

PTRL36100G( )U43A

1200

PTRG36120G( )U43A

PTRJ36120G( )U43A

PTRL36120G( )U43A

1600

PTRG36160G( )U43A

PTRJ36160G( )U43A

PTRL36160G( )U43A

800

LSIG

6.0 A

PTRG36080G( )U44A

PTRJ36080G( )U44A

PTRL36080G( )U44A

1000

PTRG36100G( )U44A

PTRJ36100G( )U44A

PTRL36100G( )U44A

1200

PTRG36120G( )U44A

PTRJ36120G( )U44A

PTRL36120G( )U44A

1600

PTRG36160G( )U44A

PTRJ36160G( )U44A

PTRL36160G( )U44A

R-Frame Circuit Breaker Plug-in Units—3Ø4W[1]

Trip Rating Ampere

Trip Function

Trip Unit

Interrupting Rating

G

J

L

Catalog Number[2][3][4][5]

Catalog Number[2][3][4][5]

Catalog Number[2][3][4][5]

MicroLogic Standard Trip Unit

3Ø4W + G, 277/480 Vac (600 Vac Max.) 50/60 Hz

800

LI

3.0

PTRG36080GN( )U31A

PTRJ36080GN( )U31A

PTRL36080GN( )U31A

1000

PTRG36100GN( )U31A

PTRJ36100GN( )U31A

PTRL36100GN( )U31A

1200

PTRG36120GN( )U31A

PTRJ36120GN( )U31A

PTRL36120GN( )U31A

1600

PTRG36160GN( )U31A

PTRJ36160GN( )U31A

PTRL36160GN( )U31A

800

LSI

5.0

PTRG36080GN( )U33A

PTRJ36080GN( )U33A

PTRL36080GN( )U33A

1000

PTRG36100GN( )U33A

PTRJ36100GN( )U33A

PTRL36100GN( )U33A

1200

PTRG36120GN( )U33A

PTRJ36120GN( )U33A

PTRL36120GN( )U33A

1600

PTRG36160GN( )U33A

PTRJ36160GN( )U33A

PTRL36160GN( )U33A

MicroLogic Ammeter Trip Unit

3Ø4W + G, 277/480 Vac (600 Vac Max.) 50/60 Hz

800

LI

3.0 A

PTRG36080GN( )U41A

PTRJ36080GN( )U41A

PTRL36080GN( )U41A

1000

PTRG36100GN( )U41A

PTRJ36100GN( )U41A

PTRL36100GN( )U41A

1200

PTRG36120GN( )U41A

PTRJ36120GN( )U41A

PTRL36120GN( )U41A

1600

PTRG36160GN( )U41A

PTRJ36160GN( )U41A

PTRL36160GN( )U41A

800

LSI

5.0 A

PTRG36080GN( )U43A

PTRJ36080GN( )U43A

PTRL36080GN( )U43A

1000

PTRG36100GN( )U43A

PTRJ36100GN( )U43A

PTRL36100GN( )U43A

1200

PTRG36120GN( )U43A

PTRJ36120GN( )U43A

PTRL36120GN( )U43A

1600

PTRG36160GN( )U43A

PTRJ36160GN( )U43A

PTRL36160GN( )U43A

800

LSIG

6.0 A

PTRG36080GN( )U44A

PTRJ36080GN( )U44A

PTRL36080GN( )U44A

1000

PTRG36100GN( )U44A

PTRJ36100GN( )U44A

PTRL36100GN( )U44A

1200

PTRG36120GN( )U44A

PTRJ36120GN( )U44A

PTRL36120GN( )U44A

1600

PTRG36160GN( )U44A

PTRJ36160GN( )U44A

PTRL36160GN( )U44A

Footnotes

  1. The 600 A is available as a special device. Contact your local Schneider Electric field office for ordering information.
  2. Listed catalog numbers are for 80% rated circuit breakers. For 100% rated circuit breakers, replace the blank with an “HC” for horizontal applications and “VC” for vertical applications. For example, the catalog number for a 100% standard trip unit with standard LI trip functions at 800 A 3Ø3W for a horizontal application would be PTPG36080GHCU31A.
  3. The standard rating plug supplied with a trip unit will be the "A" rating plug. To specify an alternative rating plug, replace the "A" at the end of the catalog number with the applicable suffix letter. See Digest Section 7, Rating Plugs, for rating plug catalog suffix letters.
  4. All these devices use bolt-on connection. It may be used only on busway with same number of poles. Not for use on 800 A copper busway. To complete the catalog number, replace the blank with an “H” for horizontal applications and “V” for vertical applications.
  5. For IP54 splash resistant construction, add an "M54" suffix.
Feedback