PowerPactTM H-, and J-Frame Plug-in Units

Class 5600 / Refer to Catalog 5600CT9101

H- and J-Frame Plug-In Units

H-Frame Circuit Breaker Plug-in Units—Standard (80%) Rated—3Ø3W

Trip Rating Ampere

D Interrupting

G Interrupting

J Interrupting

L Interrupting

Catalog No. [1]

Catalog No. [1]

Catalog No. [1]

Catalog No. [1]

3Ø3W + G, 600 Vac 50/60 Hz

15

PHD36015G

PHG36015G

PHJ36015G

PHL36015G

20

PHD36020G

PHG36020G

PHJ36020G

PHL36020G

30

PHD36030G

PHG36030G

PHJ36030G

PHL36030G

40

PHD36040G

PHG36040G

PHJ36040G

PHL36040G

50

PHD36050G

PHG36050G

PHJ36050G

PHL36050G

60

PHD36060G

PHG36060G

PHJ36060G

PHL36060G

70

PHD36070G

PHG36070G

PHJ36070G

PHL36070G

80

PHD36080G

PHG36080G

PHJ36080G

PHL36080G

90

PHD36090G

PHG36090G

PHJ36090G

PHL36090G

100

PHD36100G

PHG36100G

PHJ36100G

PHL36100G

125

PHD36125G

PHG36125G

PHJ36125G

PHL36125G

150

PHD36150G

PHG36150G

PHJ36150G

PHL36150G

J-Frame Circuit Breaker Plug-in Units—Standard (80%) Rated—3Ø3W

Trip Rating Ampere

D Interrupting

G Interrupting

J Interrupting

L Interrupting

Catalog No. [1]

Catalog No. [1]

Catalog No. [1]

Catalog No. [1]

3Ø3W + G, 600 Vac 50/60 Hz

175

PJD36175G

PJG36175G

PJJ36175G

PJL36175G

200

PJD36200G

PJG36200G

PJJ36200G

PJL36200G

225

PJD36225G

PJG36225G

PJJ36225G

PJL36225G

250

PJD36250G

PJG36250G

PJJ36250G

PJL36250G

J-Frame Circuit Breaker Plug-in Units—Standard (80%) Rated—3Ø4W

Trip Rating Ampere

D Interrupting

G Interrupting

J Interrupting

L Interrupting

Catalog No. [1]

Catalog No. [1]

Catalog No. [1]

Catalog No. [1]

3Ø4W + G, 600 Vac Max. 50/60 Hz

175

PJD36175GN

PJG36175GN

PJJ36175GN

PJL36175GN

200

PJD36200GN

PJG36200GN

PJJ36200GN

PJL36200GN

225

PJD36225GN

PJG36225GN

PJJ36225GN

PJL36225GN

250

PJD36250GN

PJG36250GN

PJJ36250GN

PJL36250GN

Circuit Breaker Interrupting Ratings

Interrupting Ratings (kA)

D

G

J

L

R

240 V

25

65

100

125

200

480 V

18

35

65

100

200

600 V

14

18

25

50

100

Footnotes

  1. For IP54 splash resistant construction, add an "M54" suffix.
Feedback