Powerbus Plug-In Units

Class 5600 / Refer to Catalog 5600CT9101

Powerbus Plug-In Units

Powerbus plug-in units are rated maximum 100 A and may be offered as field installable or factory assembled units. All units conform to NEMA type 1. An optional kit is available for QO units to raise the protection to IP54. This kit raises the QOR unit to moisture protection of IPX3.


Plug-In Units—Circuit breakers not included

Busbar
Configuration

 

3 Spaces for
QO/QOB Circuit Breakers

3 Spaces for QO/QOB Circuit Breakers
3 Openings for Receptacles[1]

Tap Box[2]

QO Unit

QOR Unit

Catalog Number

Catalog Number

Catalog Number

4B

PBPTB4B100

PBPQO4B100

PBPQOR4B100

3A

PBPTB3A100

PBPQO3A100

PBPQOR3A100

4A

PBPTB4A100

PBPQO4A100

PBPQOR4A100

5A

PBPTB5A100

PBPQO5A100

PBPQOR5A100

120 V Factory Assembled Units: 1-pole QO/QOB circuit breakers with NEMA 5-15R or 5-20R receptacles[3][4]

Circuit Breaker

4A Configuration

5A Configuration

5B Configuration

Rating

Type

Catalog Number

Catalog Number

Catalog Number

Type 1

 (3 circuit breakers w. 3 duplex receptacles)

15

QO

PBPQOR4A100M115

PBPQOR5A100M115

PBPQOR5B100M115

15

QOB

PBPQOR4A100M115B

PBPQOR5A100M115B

PBPQOR5B100M115B

20

QO

PBPQOR4A100M120

PBPQOR5A100M120

PBPQOR5B100M120

20

QOB

PBPQOR4A100M120B

PBPQOR5A100M120B

PBPQOR5B100M120B

Type 2

 (3 circuit breakers w. 2 duplex/1 locking recpt.)

15

QO

PBPQOR4A100M215

PBPQOR5A100M215

PBPQOR5B100M215

15

QOB

PBPQOR4A100M215B

PBPQOR5A100M215B

PBPQOR5B100M215B

20

QO

PBPQOR4A100M220

PBPQOR5A100M220

PBPQOR5B100M220

20

QOB

PBPQOR4A100M220B

PBPQOR5A100M220B

PBPQOR5B100M220B

Type 3

 (3 circuit breakers w. 1 duplex/2 locking recpt.)

15

QO

PBPQOR4A100M315

PBPQOR5A100M315

PBPQOR5B100M315

15

QOB

PBPQOR4A100M315B

PBPQOR5A100M315B

PBPQOR5B100M315B

20

QO

PBPQOR4A100M320

PBPQOR5A100M320

PBPQOR5B100M320

20

QOB

PBPQOR4A100M320B

PBPQOR5A100M320B

PBPQOR5B100M320B

Type 4

 (3 circuit breakers w. 3 locking receptacles)

15

QO

PBPQOR4A100M415

PBPQOR5A100M415

PBPQOR5B100M415

15

QOB

PBPQOR4A100M415B

PBPQOR5A100M415B

PBPQOR5B100M415B

20

QO

PBPQOR4A100M420

PBPQOR5A100M420

PBPQOR5B100M420

20

QOB

PBPQOR4A100M420B

PBPQOR5A100M420B

PBPQOR5B100M420B

Powerbus Plug-in Units with Metering

Powerbus plug-in units with metering are rated maximum 100 A and are offered as factory assembled units. All units conform to NEMA type 1.

Factory Assembled Units with NEMA Connectors and Metering[7][8]

Circuit Breaker

NEMA
Connector

Drop Cord
Length (ft)

Catalog Number[9][10]

Rating

Poles

4A Configuration

5A Configuration

5B Configuration

15 A

1

L5-15

3

PBPEDU4A100COOL515M( )

PBPEDU5A100COOL515M( )

PBPEDU5B100COOL515M( )

20 A

1

L5-20

3

PBPEDU4A100COOL520M( )

PBPEDU5A100COOL520M( )

PBPEDU5B100COOL520M( )

30 A

1

L5-30

3

PBPEDU4A100COOL530M( )

PBPEDU5A100COOL530M( )

PBPEDU5B100COOL530M( )

15 A

2

L6-15

3

PBPEDU4A100COOL615M( )

PBPEDU5A100COOL615M( )

PBPEDU5B100COOL615M( )

20 A

2

L6-20

3

PBPEDU4A100COOL620M( )

PBPEDU5A100COOL620M( )

PBPEDU5B100COOL620M( )

30 A

2

L6-30

3

PBPEDU4A100COOL630M( )

PBPEDU5A100COOL630M( )

PBPEDU5B100COOL630M( )

20 A

3

L21-20

3

PBPEDU4A100COOL2120M( )

PBPEDU5A100COOL2120M( )

PBPEDU5B100COOL2120M( )

30 A

3

L21-30

3

PBPEDU4A100COOL2130M( )

PBPEDU5A100COOL2130M( )

PBPEDU5B100COOL2130M( )

15 A

1

L5-15

6

PBPEDU4A100FOOL515M( )

PBPEDU5A100FOOL515M( )

PBPEDU5B100FOOL515M( )

20 A

1

L5-20

6

PBPEDU4A100FOOL520M( )

PBPEDU5A100FOOL520M( )

PBPEDU5B100FOOL520M( )

30 A

1

L5-30

6

PBPEDU4A100FOOL530M( )

PBPEDU5A100FOOL530M( )

PBPEDU5B100FOOL530M( )

15 A

2

L6-15

6

PBPEDU4A100FOOL615M( )

PBPEDU5A100FOOL615M( )

PBPEDU5B100FOOL615M( )

20 A

2

L6-20

6

PBPEDU4A100FOOL620M( )

PBPEDU5A100FOOL620M( )

PBPEDU5B100FOOL620M( )

30 A

2

L6-30

6

PBPEDU4A100FOOL630M( )

PBPEDU5A100FOOL630M( )

PBPEDU5B100FOOL630M( )

20 A

3

L21-20

6

PBPEDU4A100FOOL2120M( )

PBPEDU5A100FOOL2120M( )

PBPEDU5B100FOOL2120M( )

30 A

3

L21-30

6

PBPEDU4A100FOOL2130M( )

PBPEDU5A100FOOL2130M( )

PBPEDU5B100FOOL2130M( )

Factory Assembled Units with IEC Connectors and Metering[11][8]

Circuit Breaker

IEC 60309 Connector[12]

Drop Cord Length (ft)

Catalog Number[10][13]

Rating

Poles

4A Configuration

5A Configuration

5B Configuration

20

2

2-Pole, 3-Wire Grounding

3

PBPEDU4A100COOS3420M( )

PBPEDU5A100COOS3420M( )

PBPEDU5B100COOS3420M( )

30

2

2-Pole, 3-Wire Grounding

3

PBPEDU4A100COOS3430M( )

PBPEDU5A100COOS3430M( )

PBPEDU5B100COOS3430M( )

60

2

2-Pole, 3-Wire Grounding

3

PBPEDU4A100COOS3460M( )

PBPEDU5A100COOS3460M( )

PBPEDU5B100COOS3460M( )

20

3

3-Pole, 4-Wire Grounding

3

PBPEDU4A100COOS4420M( )

PBPEDU5A100COOS4420M( )

PBPEDU5B100COOS4420M( )

30

3

3-Pole, 4-Wire Grounding

3

PBPEDU4A100COOS4430M( )

PBPEDU5A100COOS4430M( )

PBPEDU5B100COOS4430M( )

60

3

3-Pole, 4-Wire Grounding

3

PBPEDU4A100COOS4460M( )

PBPEDU5A100COOS4460M( )

PBPEDU5B100COOS4460M( )

20

3

4-Pole, 5-Wire Grounding

3

PBPEDU4A100COOS5420M( )

PBPEDU5A100COOS5420M( )

PBPEDU5B100COOS5420M( )

30

3

4-Pole, 5-Wire Grounding

3

PBPEDU4A100COOS5430M( )

PBPEDU5A100COOS5430M( )

PBPEDU5B100COOS5430M( )

60

3

4-Pole, 5-Wire Grounding

3

PBPEDU4A100COOS5460M( )

PBPEDU5A100COOS5460M( )

PBPEDU5B100COOS5460M( )

Meter Suffix Number

Meter Suffix[14]

System Voltage

1

208Y/120 V 3Ø4W

2

240 V 3Ø3W

4

415/240 V 3Ø4W

5

480Y/277 V 3Ø4W

Gateway Plug-in Unit (480 V Max)[15]

4A Configuration

5A Configuration

5B Configuration

Catalog No.

Catalog No.

Catalog No.

PBPEGX4A100T

PBPEGX5A100T

PBPEGX5B100T

NEMA Receptacles and Connectors[16]

Wiring

Voltage

NEMA Non-Locking

NEMA Locking

15 A

20 A

30 A

15 A

20 A

30 A

2-pole, 3-wire grounding

120

5–15

5–20

5–30

L5–15

L5–20

L5–30

2-pole, 3-wire grounding

240

6–15

6–20

6–30

L6–15

L6–20

L6–20

3-pole, 4-wire grounding

120/240

14–15

14–20

14–30

L14–20

L14–30

3-pole, 4-wire grounding

3Ø 240

15–15

15–20

15–30

L15–20

L15–30

4-pole, 5-wire grounding

3ØY 120/208

L21–20

L21–30

Short Circuit Current Rating[17]

Product

Short-Circuit Current Rating
KA, RMS Symmetrical

UL 3–Cycle Test

100 A

14 kA

225 A

22 kA

400 A

35 kA

Footnotes

  1. Certain NEMA receptacles can be field installed in this unit. Consult your local Schneider Electric representative.
  2. Plug-in tap box to be installed on 100 A and 225 A busways only.
  3. Many more factory assembled units are available using combinations of 1P/2P/3P circuit breakers with other NEMA receptacles. Maximum of 3 breaker spacess available. Consult your local Schneider Electric representative.
  4. See Digest Section 7 for QOU circuit breaker information.
  5. Factory assembled units are available using combinations of 1P/2P/3P circuit breakers with other NEMA and IEC type receptacles. Maximum of three drop cords with six breaker spaces available. Consult your local Schneider Electric representative.
  6. See Digest Section 7 for QOU circuit breaker information. Catalog numbers shown have the breaker in the top slot in the front cover and the drop cord in the left position in the base of the unit. Other combinations are available.
  7. See Digest Section 9, NF Merchandised Panelboards for ED circuit breaker information. Catalog numbers shown have the breaker in the top slot in the front cover and the drop cord in the left position in the base of the unit. Other combinations are available. The Power Meter display will be located below the breaker space. For remote monitoring capabilities, a gateway is required. The gateway is located in the tap box with metering or in a separate gateway plug-in unit listed below. The units with metering can be daisy-chained together back to the gateway. A maximum of 30 units should be daisy-chained together to one gateway.
  8. Factory assembled units are available using combinations of 1P/2P/3P circuit breakers with other NEMA and IEC type receptacles. Maximum of three drop cords with three breaker spaces available. Consult your local Schneider Electric representative.
  9. For IP54 splash resistant construction, add an "M54" suffix.
  10. For metering, replace ( ) in catalog number with the appropriate number in Meter Suffix Number. Connectors must be rated for appropriate voltages.
  11. See Digest Section 9, For NF Merchandised Panelboards for ED circuit breaker information. Catalog numbers shown have the breaker in the top slot in the front cover and the drop cord in the left position in the base of the unit. Other combinations are available. The Power Meter display will be located below the breaker space. For remote monitoring capabilities, a gateway is required. The gateway is located in the tap box with metering or in a separate gateway plug-in unit listed below. The units with metering can be daisy-chained together back to the gateway. A maximum of 30 units should be daisy-chained together to one gateway.
  12. Other IEC Connectors are available.
  13. For the offer without metering, do not use the suffix “M” or any numbers following.
  14. Replace ( ) in above tables with the appropriate meter suffix number. Connectors must be rated for appropriate voltages.
  15. For remote monitoring capabilities, a gateway is required. The gateway is located in the tap box with metering or in a separate gateway plug-in unit listed above. Units with metering can be daisy-chained together back to the gateway. A maximum of 30 units should be daisy-chained together to one gateway.
  16. Additional NEMA, IEC, and California Standard type receptacles and connectors are available.
  17. See 5600CT9101 for fuse and circuit breaker series connected ratings.
Feedback