Types M5, M6, M1, and M8

Class 9423 / Refer to Catalog 9420CT9701

Enclosure Construction and General Location Information For Types M5 and M6

Drilling and location information below is complete for a single door enclosure with door hinged on left side, incorporating a Type M6, M5, and Class 9422 handle mechanism. Transpose all horizontal dimensions for doors hinged on right side.

Dimension A

  • Single door enclosures: A minimum = 1 in.

  • Multi-door enclosures without overhead interlocking system:
    A minimum = 1 in.
  • Multi-door enclosures with overhead interlocking system:
    A minimum = 4–1/2 in.

note

Overhead interlocking system consists of the required number of Class 9423 Type M2 and M7 kits for interlocking the auxiliary doors with the master door. See Vault Type for Single and Multi-Door Enclosures.

Dimension B (Minimum)

Type

Disconnect Device

If A = 1
Minimum B =

If A = 4–1/2
Minimum B =

C

TCF, TCN, TDF, TDN, TD

60 A Disconnect Switch

3-/16

2-1/2

3-3/16

TE, TEF, TEN

100 A Disconnect Switch

5-1/4

2-1/2

3-3/16

TF

200 A Disconnect Switch

11-5/8

8-1/8

3-3/16

TG

400 A Disconnect Switch

15-1/16

11-9/16

6-3/4

RN1

FAL, FHL, Circuit Breaker

4-27/32

2-1/2

3-3/16

RP1

KAL, KHL Circuit Breaker

11-5/32

7-21/32

3-3/16

RR2

ILL Circuit Breaker

17-31/32

14-15/32

3-3/16

RT1

MAL, MHL, MEL, MXL Circuit Breaker

18-5/8

15-1/8

3-3/16

Enclosure Construction and General Location Information For Types M1 and M8

Drilling and location information below is complete for a single door enclosure with the door hinged on the left side, incorporating a Type M8, M1, and Class 9422 handle mechanism. Transpose all horizontal dimensions for doors hinged on the right side.

Dimension A

  • Single door enclosures: A minimum = 1-1/2 in.

  • Multi-door enclosures without overhead interlocking system:
    A minimum = 1-1/2 in.

  • Multi-door enclosures with overhead interlocking system:
    A minimum = 4-1/2 in.

note

Overhead interlocking system consists of the required number of Class 9423 Type M2 and M7 kits for interlocking the auxiliary doors with the master door. See Vault Type for Single and Multi-Door Enclosures.

Dimension B (Minimum)

Type

Disconnect Device

If A = 1–½
Minimum B =

If A = 4–½
Minimum B =

C

TCF, TCN, TDF, TDN, TD

60 A Disconnect Switch

2-15/16

2-1/2

3-3/16

TE, TEF, TEN

100 A Disconnect Switch

4-3/4

2-1/2

3-3/16

TF

200 A Disconnect Switch

11-1/8

8-1/8

3-3/16

TG

400 A Disconnect Switch

14-9/16

11-9/16

5-7/8

RN1

FAL, FHL Circuit Breaker

4-11/32

2-1/2

3-3/16

RP1

KAL, KHL Circuit Breaker

10-21/32

7-21/32

3-3/16

RR2

ILL Circuit Breaker

17-15/32

14-15/32

3-3/16

RT1

MAL, MHL, MEL, MXL Circuit Breaker

18-1/8

15-1/8

3-3/16

Feedback