Type T Disconnect Switches

Class 9422 / Refer to Catalog 9420CT9701

Bracket-Mounted Operating Mechanisms for Use With Square D™ Circuit Breakers

 

The circuit breaker operating mechanisms listed below are shipped with the external operating handle assembled to a bracket. Circuit breakers are not included and must be ordered separately. A trim plate is provided with each kit to prevent any mounting screws from being accessible from the front and also to provide an attractive installation. The operating handle is Type A1. These switches can be used with Class 9423 door closing mechanisms.

Bracket-Mounted Operating Mechanisms for Use With Square D™ Circuit Breakers

Use With

Operating Mechanism

Circuit Breaker or
Interrupter Type

No. of
Poles

Frame Size
(A)

Right Hand, Flange Mounting

Cat. No.

FAL, FHL

2–3

100

BN1

KAL, KHL

2–3

250

BP1

LAL [1], LHL [1], Q4L

2–3

400

BR1

note

Some enclosures may not accept the listed bracket-mounted operating mechanisms; contact the enclosure manufacturer.

Electrical Interlock Kits—Class 9999
Optional accessory for use with circuit breaker operating mechanisms listed to the left and the flexible cable mechanisms listed below, except GJL

Description

Class

Type

Single Pole, Double Throw

9999

R26

Double Pole, Double Throw

9999

R27

note

Not used with GJL; use field installed circuit breaker interlocks.

Dimensions, in. (mm)

Type

A

C

D

Min. Enclosure Depth [2]
in. (mm)

F

BG1, BN1

8.75 (222)

1.13 (29)

6.50 (165)

8.00 (203)

7.13 (181)

BP1

9.13 (232)

7.38 (187)

note

Back panel support is recommended for Types TFB1, 2, and 3. Other devices may also require support if the flange is not sufficiently rigid.

Class 9422—Flexible Cable Mechanisms for Use with
Square D Circuit Breakers
For use with Square D circuit breakers and Class 9422 A handle operators. Especially designed for tall, deep enclosures where placement flexibility is required. See Digest, Section 8 for dimensions.

Circuit Breaker
Type

No. of
Poles

Frame Size
(A)

Cable Mechanism

Cable Mechanisms with
A1 Handle
For Types 1, 3, 3R, 4, 12

Cable Length

Catalog No.

Catalog No.

GJL

3

100

 36 in.

CGJ30

CGJ31

 48 in.

CGJ40

CGJ41

 60 in.

CGJ50

CGJ51

 120 in.

CGJ10

CGJ11 [3]

FAL, FHL

2, 3

100

 36 in.

CFA30

CFA31

 60 in.

CFA50

CFA51

 120 in.

CFA10

CFA11

KAL, KHL

2, 3

250

 36 in.

CKA30

CKA31

 60 in.

CKA50

CKA51

 120 in.

CKA10

CKA11

LAL [1], LHL [1], Q4L

2, 3

400

 36 in.

CLA30

CLA31

 60 in.

CLA50

CLA51

 120 in.

CLA10 [3]

CLA11

note

No external auxiliary contacts are available for the following circuit breakers:
GJL circuit breakers must use internal auxiliary contacts, catalog number AAC.
PowerPacT D circuit breakers must use internal auxiliary contacts, catalog number AAC.

note

For additional variations,
contact the Customer Care Center (CCC) at
1-888-778-2733.

Class 9999 Auxiliary Contact Kits for Disconnect Switches and
Circuit Breakers

Class

Type

SPDT

DPDT

Type

Type

Disconnect Switches

9422

TF

R8

R9

Circuit Breaker Operating Mechanisms

9421

LF, LK, LL, LM, LN, LP, LR, LT

R47

R48

9422

RM, RN, RP, RR, RT

R26

R27

9422

CFA, CKA, CLA, CSF

R26

R27

Footnotes

  1. These operating mechanisms cannot be used with any LA/LH circuit breakers with an MB or MT suffix.
  2. The minimum enclosure depth is greater than Dimension D, since additional space is needed when mounting the mechanism.
  3. Obsolete.
Feedback